/content/sps/ca/en/search-results.html

    accelerometers

    Constant Current - Model MAV52 Series

    Velocity accelerometers with connector, integral cable, or submersible cable electrical termination. 1/4-18 UNF female mounting hole. 50 G.

    Overview

    The Model MAV52 amplified piezoelectric accelerometers with velocity output are designed to be used in Industrial test and automation environments: including laboratory testing, modal studies and test cells. The MAV52 is ideal for applications where velocity content of vibration is a more meaningful parameter to measure and where noise issues or system simplicity makes integration of the acceleration signal in the sensor rather than the signal conditioning more attractive. The 4 mA to 20 mA output makes it ideal in applications where noise, cable losses and long cable runs are likely to be an issue.

    The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data. The model MAV52 is available in a number of configurations and options that includes connector or integral stainless steel armored cable (specify length at time of ordering), intrinsically safe option or a submersible format. The mounting hole can be supplied with different threads. The Model MAV52 can be supplied in a number of different sensitivities to suit the expected vibration levels for the application.

    Features
    • Velocity measurement
    • 2 Hz to 10 kHz usable frequency range
    • 4 mA to 20 mA proportional to velocity
    • Submersible option
    Specifications

    Others

    • Industry
      • Aerospace
      • Government & Public Sector
      • Manufacturing

    Others

    • Industry
      • Aerospace
      • Government & Public Sector
      • Manufacturing
    • Industry : Aerospace|Government & Public Sector|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model MAV52 Accelerometer Datasheet
    application/pdf 222.43 KB
    8/13/2025
    222.43 KB
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model MAV52 Accelerometer Datasheet
    application/pdf 222.43 KB
    8/13/2025
    222.43 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model MAV52 Accelerometer Datasheet
    222.43 KB
    8/13/2025
    Test & Measurement Accelerometer Accessories Datasheet
    326.67 KB
    8/14/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-F508-01
    AE601QC,A1:MODEL SC2000, 1 SG CH. RS-231
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-F508-01
    AE601QC,A1:MODEL SC2000, 1 SG CH. RS-231
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-F508-02
    AE601QC,A1,A2:MODEL SC2000, 2 SG CH,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-F508-02
    AE601QC,A1,A2:MODEL SC2000, 2 SG CH,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-F508-03-02
    AE601QC,A1,A2,A3,S14:Model SC1999
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-F508-03-02
    AE601QC,A1,A2,A3,S14:Model SC1999
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-F508-04
    AE601QC,A1,A2,A3,A4:MODEL SC2000, 4 SG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-F508-04
    AE601QC,A1,A2,A3,A4:MODEL SC2000, 4 SG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-H926-01
    AG928SF,17B:MODEL MAV52 1 INSEC RMS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-H926-01
    AG928SF,17B:MODEL MAV52 1 INSEC RMS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-H926-02
    AG928SE,17B:MODEL MAV52 0.5 INSEC RMS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-H926-02
    AG928SE,17B:MODEL MAV52 0.5 INSEC RMS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-H926-03
    AG928SG,17B:MODEL MAV52 2 IN SECRMS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-H926-03
    AG928SG,17B:MODEL MAV52 2 IN SECRMS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-J079-01
    Model MAV52, current output velocity accelerometer, top cable exit, sensitivity 0.5 insec for 4 mA to 20 mA, with 16 feet stainless steel armored PTFE cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-J079-01
    Model MAV52, current output velocity accelerometer, top cable exit, sensitivity 0.5 insec for 4 mA to 20 mA, with 16 feet stainless steel armored PTFE cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-J079-02
    Model MAV52, current output velocity accelerometer, top cable exit, sensitivity 0.5 insec for 4 mA to 20 mA, with 16 feet stainless steel armored PTFE cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-J079-02
    Model MAV52, current output velocity accelerometer, top cable exit, sensitivity 0.5 insec for 4 mA to 20 mA, with 16 feet stainless steel armored PTFE cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-J079-03
    AG932SG,17B:MODEL MAV52 2 INSEC RMS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199
    060-J079-03
    AG932SG,17B:MODEL MAV52 2 INSEC RMS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-mav52-accelerometers-400x400-front-ciid-161199