/content/sps/ca/en/search-results.html

    limit switches

    SL1 Series

    Metal housing. Non-plug in. IP67 sealing. Pre-installed cable gland. 25 mm mounting centers. UL/CSA approvals

    Overview

    Honeywell's MICRO SWITCH SL1 Series compact limit switches are sealed, sensitive, and have a long life. The compact size makes them suitable for the total miniaturization of machinery or equipment. Versions are available with: gold-clad cross-point contacts, prewiring, lamp indications, seal boots with roller plungers, and a variety of actuating possibilities.

    Specifications
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    PK 88231: Miniature SL1 Enclosed Switches
    application/pdf 307.63 KB
    8/13/2025
    307.63 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    8/11/2025
    986.65 KB
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Compact Limit Switches SL1 Series
    application/pdf 650.86 KB
    8/12/2025
    650.86 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    8/11/2025
    986.65 KB
    PK 88231: Miniature SL1 Enclosed Switches
    application/pdf 307.63 KB
    8/13/2025
    307.63 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    Compact Limit Switches SL1 Series
    application/pdf 650.86 KB
    8/12/2025
    650.86 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    16.68 MB
    8/21/2025
    PK 88231: Miniature SL1 Enclosed Switches
    307.63 KB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Why Limit Switches? A Straight-Forward Switching Solution
    986.65 KB
    8/11/2025
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    2.31 MB
    9/23/2022
    Compact Limit Switches SL1 Series
    650.86 KB
    8/12/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SL1-A
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-A
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-AK
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-AK
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-B
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-B
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-BK
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-BK
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-D
    MICRO SWITCH SL1 Series Limit Switch, Cross Roller Plunger (90°, Rotated Plunger), 1NC1NO SPDT Snap Action, Compression Fitting
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-D
    MICRO SWITCH SL1 Series Limit Switch, Cross Roller Plunger (90°, Rotated Plunger), 1NC1NO SPDT Snap Action, Compression Fitting
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-DK
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-DK
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-E
    MICRO SWITCH SL1 Series Limit Switch, Top Roller Plunger - Long, 1NC1NO SPDT Snap Action, Compression Fitting
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-E
    MICRO SWITCH SL1 Series Limit Switch, Top Roller Plunger - Long, 1NC1NO SPDT Snap Action, Compression Fitting
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-EK
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-EK
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-F
    MICRO SWITCH SL1 Series Limit Switch, Cross Roller Plunger (90°, Rotated Plunger), 1NC1NO SPDT Snap Action, Compression Fitting
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-F
    MICRO SWITCH SL1 Series Limit Switch, Cross Roller Plunger (90°, Rotated Plunger), 1NC1NO SPDT Snap Action, Compression Fitting
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-H
    MICRO SWITCH SL1 Series Limit Switch, Top Plunger - Short, 1NC1NO SPDT Snap Action, Compression Fitting
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502
    SL1-H
    MICRO SWITCH SL1 Series Limit Switch, Top Plunger - Short, 1NC1NO SPDT Snap Action, Compression Fitting
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sl1-ag2-0119-ciid-161502