/content/sps/ca/en/search-results.html

    limit switches

    200LS Series

    Metal housing. Plug in. IP67 sealing. 30 mm x 60 mm mounting centers. CE approvals

    Overview

    Honeywell's MICRO SWITCH Compact LS Limit Switch Series offers products that have a long record of successful performance in a diverse range of industrial applications. Under severe conditions, its durable and dependable design provides longevity, precision, and consistent repeatability over millions of operations.

    The compact size and adjustable features propel the LS Series to flourish in a variety of settings under space constraint without sacrificing reliability. Its construction is oil-tight, water-tight and dust tight, and includes die-cast housing, heads and actuators. An assortment of heads and actuators provides a solution for a variety of applications.

    The LS Series is designed with a non-plug-in body: whereas the 200LS Series features a plug-in housing.

    Specifications

    Others

    • Industry
      • Manufacturing
      • Retail

    Others

    • Industry
      • Manufacturing
      • Retail
    • Industry : Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH LS Series General Purpose Limit Switches
    application/pdf 4.67 MB
    8/21/2025
    4.67 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    PK 81028: LS Limit Switches
    application/pdf 402.56 KB
    8/13/2025
    402.56 KB
    PK 81241: Gold contact LS
    application/pdf 16.68 KB
    8/13/2025
    16.68 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    PK 80112: Installation Instructions for Products with Conduit Openings
    application/pdf 347.13 KB
    8/13/2025
    347.13 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    8/11/2025
    986.65 KB
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    201LS1 highres photo
    image/jpeg 440.92 KB
    7/16/2021
    440.92 KB
    201LS1 lowres photo
    image/jpeg 59.17 KB
    7/16/2021
    59.17 KB
    Name
    Description
    File Size
    Date
    Size
    201LS1 highres photo
    image/jpeg 440.92 KB
    7/16/2021
    440.92 KB
    201LS1 lowres photo
    image/jpeg 59.17 KB
    7/16/2021
    59.17 KB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    PK 80112: Installation Instructions for Products with Conduit Openings
    application/pdf 347.13 KB
    8/13/2025
    347.13 KB
    MICRO SWITCH LS Series General Purpose Limit Switches
    application/pdf 4.67 MB
    8/21/2025
    4.67 MB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    8/11/2025
    986.65 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    PK 81028: LS Limit Switches
    application/pdf 402.56 KB
    8/13/2025
    402.56 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    PK 81241: Gold contact LS
    application/pdf 16.68 KB
    8/13/2025
    16.68 KB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH LS Series General Purpose Limit Switches
    4.67 MB
    8/21/2025
    PK 81028: LS Limit Switches
    402.56 KB
    8/13/2025
    PK 81241: Gold contact LS
    16.68 KB
    8/13/2025
    PK 80112: Installation Instructions for Products with Conduit Openings
    347.13 KB
    8/13/2025
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    8/14/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Why Limit Switches? A Straight-Forward Switching Solution
    986.65 KB
    8/11/2025
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    2.31 MB
    9/23/2022
    Sensors and Switches in Mobile Cranes
    1.97 MB
    8/13/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Sensors and Switches in Front Loaders
    2.54 MB
    8/14/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    201LS1 highres photo
    440.92 KB
    7/16/2021
    201LS1 lowres photo
    59.17 KB
    7/16/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1LS22
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, Head mounts in any of four positions, 1NC 1NO SPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, CompactNon-Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    1LS22
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, Head mounts in any of four positions, 1NC 1NO SPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, CompactNon-Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS1
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in Fixed Length Lever, Steel Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS1
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in Fixed Length Lever, Steel Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS10
    MICRO SWITCH LS Series General Purpose Limit Switches, Rod - Adjustable, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS10
    MICRO SWITCH LS Series General Purpose Limit Switches, Rod - Adjustable, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS19
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in Fixed Length Lever, Steel Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS19
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in Fixed Length Lever, Steel Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS2
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, 1NC 1NO SPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, CompactNon-Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS2
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, 1NC 1NO SPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, CompactNon-Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS23
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, 1NC 1NO SPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, CompactNon-Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS23
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, 1NC 1NO SPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, CompactNon-Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS242
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in Fixed Length Lever, Steel Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS242
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in Fixed Length Lever, Steel Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS3
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in to 3.5 in Adjustable Length Lever, Nylon Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS3
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in to 3.5 in Adjustable Length Lever, Nylon Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS47
    MICRO SWITCH LS Series General Purpose Limit Switches, Rod - Adjustable, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS47
    MICRO SWITCH LS Series General Purpose Limit Switches, Rod - Adjustable, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS502
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, 1NC 1NO SPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, CompactNon-Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476
    201LS502
    MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, 1NC 1NO SPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, CompactNon-Plug-in
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-204ls1-4-highres-ciid-161476