Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Saturday, May 3rd from 8:00 PM EST to 12:00 AM EST (Sunday, May 4th from 12:00 AM UTC to 4:00 AM UTC). We appreciate your patience during this time.

Limit Switches

14CE100 Series

ATEX (CE). IP65/66/67. II 2 G Ex d IIC T6. II 2 D Ex tD A21 T85C

Overview
14CE100 Series

Similar in size and construction to the 14CE/914CE Series, the 14CE100 Series offers the added benefit of being a fully approved, explosion-proof switch. The pre-wired construction allows for ease of installation where space is at a premium and operating conditions can be difficult. The 14CE100 features extra strong cable attachments and an external ground screw.

Specifications

Overview

  • Brand
    • Honeywell
  • Product Type
    • Explosion-Proof Limit Switches

Technical Specifications

  • Maximum Actuation Frequency
    • 20 Hz in VDC
    • 200 Hz in VAC
  • Rated Impulse Withstand
    • 1.5
  • Minimum Actuation Speed
    • 0.003
  • Maximum Actuation Speed
    • 0.1
  • Classification
    • Ex II 2 G Ex d IIC T6
    • II 2 D Ex tD A21 IP6X T85°C
  • Actuator Type
    • Machine
  • Lever Type
    • Cross-Roller Plunger
    • Top Pin Plunger
    • Top Roller Plunger
  • Circuitry
    • 1NC 1NO SPDT (Snap Action)
  • IEC Ex
    • KEMA 03ATEX2514 X

Electrical Specifications

  • Rated Insulation Voltage
    • 250
  • Thermal Current
    • 1 to 5 A
  • Supply Voltage
    • AC14 D300
    • DC13 R300

Material Specifications

  • Expected Mechanical Life
    • Up to 10 Million Operations
  • Housing Material
    • Zinc Epoxy Coated

Operating Characteristics

  • Operating Temperature
    • 0 to 70°C

Features

  • Utilization Category
    • AC14
    • D300
    • DC13
    • R300
  • Grounding Screw
    • External and Internal (Ground Wire Provided)
  • Series Name
    • 14CE100
  • Vibration
    • (IEC 60068-2-6) 10 g
  • Sealing
    • IP65
    • IP66/IP67 Boot Sealed Plungers
  • Shock
    • (IEC 60068-2-27) 50 g

Standards & Certifications

  • Degree Of Protection
    • IP65
    • IP66
    • IP67
  • Pollution Degree
    • 3
  • Approvals
    • ATEX (CE)
    • EN60079-0:2006
    • EN60079-1:2004
    • EN61241-0:2006
    • EN61241-1:2004

Overview

  • Brand
    • Honeywell
  • Product Type
    • Explosion-Proof Limit Switches

Technical Specifications

  • Maximum Actuation Frequency
    • 20 Hz in VDC
    • 200 Hz in VAC
  • Rated Impulse Withstand
    • 1.5
  • Minimum Actuation Speed
    • 0.003
  • Maximum Actuation Speed
    • 0.1
  • Classification
    • Ex II 2 G Ex d IIC T6
    • II 2 D Ex tD A21 IP6X T85°C
  • Actuator Type
    • Machine
  • Lever Type
    • Cross-Roller Plunger
    • Top Pin Plunger
    • Top Roller Plunger
  • Circuitry
    • 1NC 1NO SPDT (Snap Action)
  • IEC Ex
    • KEMA 03ATEX2514 X

Electrical Specifications

  • Rated Insulation Voltage
    • 250
  • Thermal Current
    • 1 to 5 A
  • Supply Voltage
    • AC14 D300
    • DC13 R300

Material Specifications

  • Expected Mechanical Life
    • Up to 10 Million Operations
  • Housing Material
    • Zinc Epoxy Coated

Operating Characteristics

  • Operating Temperature
    • 0 to 70°C

Features

  • Utilization Category
    • AC14
    • D300
    • DC13
    • R300
  • Grounding Screw
    • External and Internal (Ground Wire Provided)
  • Series Name
    • 14CE100
  • Vibration
    • (IEC 60068-2-6) 10 g
  • Sealing
    • IP65
    • IP66/IP67 Boot Sealed Plungers
  • Shock
    • (IEC 60068-2-27) 50 g

Standards & Certifications

  • Degree Of Protection
    • IP65
    • IP66
    • IP67
  • Pollution Degree
    • 3
  • Approvals
    • ATEX (CE)
    • EN60079-0:2006
    • EN60079-1:2004
    • EN61241-0:2006
    • EN61241-1:2004
  • Brand : Honeywell
  • Maximum Actuation Frequency : 20 Hz in VDC|200 Hz in VAC
  • Rated Insulation Voltage : 250
  • Expected Mechanical Life : Up to 10 Million Operations
  • Rated Impulse Withstand : 1.5
  • Minimum Actuation Speed : 0.003
  • Maximum Actuation Speed : 0.1
  • Operating Temperature : 0 to 70°C
  • Utilization Category : AC14|D300|DC13|R300
  • Degree Of Protection : IP65|IP66|IP67
  • Pollution Degree : 3
  • Housing Material : Zinc Epoxy Coated
  • Thermal Current : 1 to 5 A
  • Grounding Screw : External and Internal (Ground Wire Provided)
  • Supply Voltage : AC14 D300|DC13 R300
  • Classification : Ex II 2 G Ex d IIC T6|II 2 D Ex tD A21 IP6X T85°C
  • Actuator Type : Machine
  • Product Type : Explosion-Proof Limit Switches
  • Series Name : 14CE100
  • Lever Type : Cross-Roller Plunger|Top Pin Plunger|Top Roller Plunger
  • Vibration : (IEC 60068-2-6) 10 g
  • Circuitry : 1NC 1NO SPDT (Snap Action)
  • Approvals : ATEX (CE)|EN60079-0:2006|EN60079-1:2004|EN61241-0:2006|EN61241-1:2004
  • Sealing : IP65|IP66/IP67 Boot Sealed Plungers
  • IEC Ex : KEMA 03ATEX2514 X
  • Shock : (IEC 60068-2-27) 50 g
Manuals and Guides
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
MICRO SWITCH™ Hazardous Area Approvals Guide
application/pdf 2.79 MB
9/24/2024
2.79 MB
Installation Instructions
Name
Description
File Size
Date
Size
50005007: 14CE100 Series Explosion Proof Limit Switches
application/pdf 1.27 MB
7/16/2021
1.27 MB
Regulatory Information
Name
Description
File Size
Date
Size
MICRO SWITCH Hazardous Location Approvals Matrix
application/pdf 509.74 KB
2/29/2024
509.74 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
MICRO SWITCH Hazardous Area Switches Brochure
application/pdf 24.3 MB
7/16/2021
24.3 MB
Oil and Gas Brochure
application/pdf 2.46 MB
12/16/2024
2.46 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: How Switches Can Stop Machines from Going Boom
application/pdf 2.56 MB
7/16/2021
2.56 MB
Application Note
Name
Description
File Size
Date
Size
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
MICRO SWITCH Hazardous Location Approvals Matrix
application/pdf 509.74 KB
2/29/2024
509.74 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
MICRO SWITCH Hazardous Area Switches Brochure
application/pdf 24.3 MB
7/16/2021
24.3 MB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
50005007: 14CE100 Series Explosion Proof Limit Switches
application/pdf 1.27 MB
7/16/2021
1.27 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Oil and Gas Brochure
application/pdf 2.46 MB
12/16/2024
2.46 MB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
MICRO SWITCH™ Hazardous Area Approvals Guide
application/pdf 2.79 MB
9/24/2024
2.79 MB
White Paper: How Switches Can Stop Machines from Going Boom
application/pdf 2.56 MB
7/16/2021
2.56 MB
Showing 1 to 1 of 1 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
14CE118-1
MICRO SWITCH 14CE100 Series Explosion-Proof Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 1 m Cable
https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-14ce100-highres-ciid-160933
14CE118-1
MICRO SWITCH 14CE100 Series Explosion-Proof Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 1 m Cable
https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-14ce100-highres-ciid-160933
Feedback