/content/sps/ca/en/search-results.html

    basic switches

    ZM1 Series

    Up to 16.1 A ac (UL, cUL, ENEC, CQC). Variety of actuators, forces, terminations & contacts. 9,5 mm centers side mount.

    Overview

    Although small in size, the ZM and ZM1 Series are rated for controlling electrical loads ranging from logic level (computer based circuits) to power duty switching (up to 16.1 A and 250 Vac). The package size of the subminiature switch is ideal for applications where space on the equipment is at a premium. The overall length of the ZM and ZM1 Series are less than 20 mm [0.78 in].

    Specifications

    Others

    • Industry
      • Healthcare
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Healthcare
      • Manufacturing
      • Utilities
    • Industry : Healthcare|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH ZM/ZM1 Series Subminiature Basic Switches
    application/pdf 1.01 MB
    8/21/2025
    1.01 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    8/14/2025
    6.48 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    PK 80173: Z Series Basic Switches
    application/pdf 136.3 KB
    8/13/2025
    136.3 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    MICRO SWITCH Basic Switch Subminiature Comparison
    application/pdf 598.06 KB
    8/12/2025
    598.06 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 613.41 KB
    8/21/2025
    613.41 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensing and Switching Solutions for Gas/Fuel Pumps - Application Note
    application/pdf 10.66 MB
    10/24/2025
    10.66 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Sensing and Switching Solutions for Gas/Fuel Pumps - Application Note
    application/pdf 10.66 MB
    10/24/2025
    10.66 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 613.41 KB
    8/21/2025
    613.41 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    8/14/2025
    6.48 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    MICRO SWITCH Basic Switch Subminiature Comparison
    application/pdf 598.06 KB
    8/12/2025
    598.06 KB
    MICRO SWITCH ZM/ZM1 Series Subminiature Basic Switches
    application/pdf 1.01 MB
    8/21/2025
    1.01 MB
    PK 80173: Z Series Basic Switches
    application/pdf 136.3 KB
    8/13/2025
    136.3 KB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH ZM/ZM1 Series Subminiature Basic Switches
    1.01 MB
    8/21/2025
    Basic, Toggle, and Rocker Switches Range Guide -
    6.48 MB
    8/14/2025
    PK 80173: Z Series Basic Switches
    136.3 KB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    MICRO SWITCH Basic Switch Subminiature Comparison
    598.06 KB
    8/12/2025
    Technical Bulletin #14 - Applying Precision Switches
    613.41 KB
    8/21/2025
    Sensing and Switching Solutions for Gas/Fuel Pumps - Application Note
    10.66 MB
    10/24/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Sensors and Switches - Solutions for Medical Applications Application Note
    1.04 MB
    1/16/2026
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Sensors and Switches in Valves and Flowmeters Application Brief
    4.87 MB
    11/21/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    MDU-ZM1-003
    BASIC SWITCH ASSEMBLY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    MDU-ZM1-003
    BASIC SWITCH ASSEMBLY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    MDU-ZM1-004
    BASIC SWITCH ASSEMBLY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    MDU-ZM1-004
    BASIC SWITCH ASSEMBLY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM115B70K503-G
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM115B70K503-G
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM115C70C01-G
    SUBMINIATURE BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM115C70C01-G
    SUBMINIATURE BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM115C70F501-G
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM115C70F501-G
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM115C70S501-GA
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM115C70S501-GA
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM115D10S501-GA
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM115D10S501-GA
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM150B10A01
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM150B10A01
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM150C70C01
    ZM1 Series, Subminiature Basic Switch, SPDT, 3 A, 125250 Vac, Straight Lever, Quick Connect Termination
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM150C70C01
    ZM1 Series, Subminiature Basic Switch, SPDT, 3 A, 125250 Vac, Straight Lever, Quick Connect Termination
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM150D20A01
    SWITCH BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287
    ZM150D20A01
    SWITCH BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zm160c10e01-highres-ciid-161287