/content/sps/ca/en/search-results.html

    basic switches

    V15W2 Series

    Approved for use in Zone 2 hazardous areas. UL, cUL, ENEC, QCQ, IEC Ex approvals. 5 A electrical rating. Over 1 million mechanical operations.

    Overview

    Across the world, changes in refrigerants to lower global warming potential are driving new requirements and designs for manufacturers – creating heightened safety around alternative, flammable refrigerants. Honeywell’s V15W2 basic switch is IEC Ex certified to be used in explosive environments. It’s well suited for enabling safe, repeatable switch performance in high-volume applications.

    To learn more about Honeywell explosion proof switches, view our video.

    Specifications

    Others

    • Industry
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing
      • Utilities
    • Industry : Healthcare|Logistics & Warehouses|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V15W2 Series Hazardous Location Basic Switches
    application/pdf 573.97 KB
    8/13/2025
    573.97 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    8/14/2025
    6.48 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    32333029: V15W2 Series Basic Switch for Hazardous Locations Installation Instructions
    application/pdf 534.65 KB
    8/13/2025
    534.65 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    v15w2-ezx00 CAD Drawing
    application/zip 496.51 KB
    7/16/2021
    496.51 KB
    v15w2-ezx00A05 CAD Drawing
    application/zip 323 KB
    7/16/2021
    323 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH Hazardous Location Approvals Matrix
    application/pdf 509.74 KB
    8/14/2025
    509.74 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Where Legacy Meets Innovation
    application/pdf 5.17 MB
    8/14/2025
    5.17 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    MICRO SWITCH V Basic Switch Comparison
    application/pdf 751.67 KB
    8/12/2025
    751.67 KB
    MICRO SWITCH Sealed Basic Comparison
    application/pdf 675.62 KB
    8/12/2025
    675.62 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 613.41 KB
    8/21/2025
    613.41 KB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    Understanding Refrigerant Regulations & Basic Switches
    application/pdf 2.44 MB
    8/11/2025
    2.44 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    V15W2 Explosion-Proof Basic Switch: Reverse Diagram
    application/pdf 701.75 KB
    8/13/2025
    701.75 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH Hazardous Location Approvals Matrix
    application/pdf 509.74 KB
    8/14/2025
    509.74 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 613.41 KB
    8/21/2025
    613.41 KB
    Where Legacy Meets Innovation
    application/pdf 5.17 MB
    8/14/2025
    5.17 MB
    MICRO SWITCH V15W2 Series Hazardous Location Basic Switches
    application/pdf 573.97 KB
    8/13/2025
    573.97 KB
    V15W2 Explosion-Proof Basic Switch: Reverse Diagram
    application/pdf 701.75 KB
    8/13/2025
    701.75 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    v15w2-ezx00 CAD Drawing
    application/zip 496.51 KB
    7/16/2021
    496.51 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    v15w2-ezx00A05 CAD Drawing
    application/zip 323 KB
    7/16/2021
    323 KB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    32333029: V15W2 Series Basic Switch for Hazardous Locations Installation Instructions
    application/pdf 534.65 KB
    8/13/2025
    534.65 KB
    MICRO SWITCH V Basic Switch Comparison
    application/pdf 751.67 KB
    8/12/2025
    751.67 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    MICRO SWITCH Sealed Basic Comparison
    application/pdf 675.62 KB
    8/12/2025
    675.62 KB
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    8/14/2025
    6.48 MB
    Understanding Refrigerant Regulations & Basic Switches
    application/pdf 2.44 MB
    8/11/2025
    2.44 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V15W2 Series Hazardous Location Basic Switches
    573.97 KB
    8/13/2025
    Basic, Toggle, and Rocker Switches Range Guide -
    6.48 MB
    8/14/2025
    32333029: V15W2 Series Basic Switch for Hazardous Locations Installation Instructions
    534.65 KB
    8/13/2025
    v15w2-ezx00 CAD Drawing
    496.51 KB
    7/16/2021
    v15w2-ezx00A05 CAD Drawing
    323 KB
    7/16/2021
    MICRO SWITCH Hazardous Location Approvals Matrix
    509.74 KB
    8/14/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Where Legacy Meets Innovation
    5.17 MB
    8/14/2025
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    8/14/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    MICRO SWITCH V Basic Switch Comparison
    751.67 KB
    8/12/2025
    MICRO SWITCH Sealed Basic Comparison
    675.62 KB
    8/12/2025
    Technical Bulletin #14 - Applying Precision Switches
    613.41 KB
    8/21/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Understanding Refrigerant Regulations & Basic Switches
    2.44 MB
    8/11/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    V15W2 Explosion-Proof Basic Switch: Reverse Diagram
    701.75 KB
    8/13/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Sensors and Switches in Valves and Flowmeters Application Brief
    4.87 MB
    11/21/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    V15W2-EP100-KW2
    BASIC SWITCH - HAZARDOUS AREA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EP100-KW2
    BASIC SWITCH - HAZARDOUS AREA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EP100-W2
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EP100-W2
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EP200-W2
    BASIC SWITCH-HAZARDOUS AREA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EP200-W2
    BASIC SWITCH-HAZARDOUS AREA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EP200A05-W2
    BASIC SWITCH-HAZARDOUS AREA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EP200A05-W2
    BASIC SWITCH-HAZARDOUS AREA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EP200B01-W2
    BASIC SWITCH-HAZARDOUS AREA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EP200B01-W2
    BASIC SWITCH-HAZARDOUS AREA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EZ100-AW2
    BASIC SWITCH - HAZARDOUS AREA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EZ100-AW2
    BASIC SWITCH - HAZARDOUS AREA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EZ100-W2
    MICRO SWITCH V15W2 Series Explosion Proof Basic Switch, quick-connect terminals, SPDT, 100 g max. operating force, pin plunger, metric mounting holes, silver alloy contacts, and 5 A electrical rating
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EZ100-W2
    MICRO SWITCH V15W2 Series Explosion Proof Basic Switch, quick-connect terminals, SPDT, 100 g max. operating force, pin plunger, metric mounting holes, silver alloy contacts, and 5 A electrical rating
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EZ100A04-W2
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EZ100A04-W2
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EZ100A05-W2
    MICRO SWITCH V15W2 Series Explosion Proof Basic Switch, quick-connect terminals, SPDT, 100 g max. operating force, roller lever (lever pivot far from plunger), metric mounting holes, silver alloy contacts, and 5 A electrical rating
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EZ100A05-W2
    MICRO SWITCH V15W2 Series Explosion Proof Basic Switch, quick-connect terminals, SPDT, 100 g max. operating force, roller lever (lever pivot far from plunger), metric mounting holes, silver alloy contacts, and 5 A electrical rating
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EZ100A05-W21
    BASIC SWITCH-HAZARDOUS AREA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866
    V15W2-EZ100A05-W21
    BASIC SWITCH-HAZARDOUS AREA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-micro-switch-v15w2-basic-v15w2-ez100-w2-highres-ciid-177866