/content/sps/ca/en/search-results.html

    thermostats

    3800 Series

    Hermetically sealed. Use in severe duty applications where military device not needed

    Overview

    The 3800 Series is used where high levels of vibration and mechanical shock are common but a military device is not required. It is easily customized for use in a variety of applications.

    Features
    • Easily customized
    Potential Applications
    • Commercial aircraft
    Specifications

    Technical Specifications

    • Dielectric Strength
      • MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
    • Thermostat Environmental Exposure Range
      • -62 °C to 288 °C [-80 °F to 550 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm
    • Insulation Resistance
      • MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied

    Features

    • Vibration
      • MIL-STD-202, Method 204; 20 G
    • Shock
      • MIL-STD-202, Method 213; 400 G
    • Seal Type
      • MIL-STD-202, Method 112; Cond. 1x10-5

    Operating Characteristics

    • Operating Temperature
      • -29 °C to 260 °C [-20 °F to 500 °F]
    • Humidity
      • MIL-STD-202, Method 106

    Others

    • Industry
      • Aerospace

    Technical Specifications

    • Dielectric Strength
      • MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
    • Thermostat Environmental Exposure Range
      • -62 °C to 288 °C [-80 °F to 550 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm
    • Insulation Resistance
      • MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied

    Features

    • Vibration
      • MIL-STD-202, Method 204; 20 G
    • Shock
      • MIL-STD-202, Method 213; 400 G
    • Seal Type
      • MIL-STD-202, Method 112; Cond. 1x10-5

    Operating Characteristics

    • Operating Temperature
      • -29 °C to 260 °C [-20 °F to 500 °F]
    • Humidity
      • MIL-STD-202, Method 106

    Others

    • Industry
      • Aerospace
    • Dielectric Strength : MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
    • Vibration : MIL-STD-202, Method 204; 20 G
    • Thermostat Environmental Exposure Range : -62 °C to 288 °C [-80 °F to 550 °F]
    • Thermostat Contact Resistance : MIL-STD-202, Method 307; 0.050 Ohm
    • Shock : MIL-STD-202, Method 213; 400 G
    • Seal Type : MIL-STD-202, Method 112; Cond. 1x10-5
    • Operating Temperature : -29 °C to 260 °C [-20 °F to 500 °F]
    • Insulation Resistance : MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Industry : Aerospace
    • Humidity : MIL-STD-202, Method 106
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    8/21/2025
    5.15 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 33.28 KB
    8/13/2025
    33.28 KB
    Soldering Wire Leads on Precision Hermetic Thermostats
    application/pdf 216.61 KB
    8/13/2025
    216.61 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    8/21/2025
    5.15 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 33.28 KB
    8/13/2025
    33.28 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Soldering Wire Leads on Precision Hermetic Thermostats
    application/pdf 216.61 KB
    8/13/2025
    216.61 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    5.15 MB
    8/21/2025
    Thermostats Line Guide
    450.42 KB
    8/13/2025
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    33.28 KB
    8/13/2025
    Soldering Wire Leads on Precision Hermetic Thermostats
    216.61 KB
    8/13/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3800 00010068
    T117 BNA OOR O20005 C19004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00010068
    T117 BNA OOR O20005 C19004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00010069
    T117 BNA OOR O25707 C22708
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00010069
    T117 BNA OOR O25707 C22708
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00020018
    T116 BNA OOR O31109 C28408
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00020018
    T116 BNA OOR O31109 C28408
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00020025
    T116 BNA OOR O102MX C090MN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00020025
    T116 BNA OOR O102MX C090MN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00020032
    T116 BNA OOR O15005 C09504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00020032
    T116 BNA OOR O15005 C09504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00090067
    T116 B208 OOR O05004 C008MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00090067
    T116 B208 OOR O05004 C008MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00090069
    T116 B208 COR O008MD C11303
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00090069
    T116 B208 COR O008MD C11303
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00090070
    T116 B208 COR O008MD C13103
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00090070
    T116 B208 COR O008MD C13103
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00090071
    T116 B208 COR O008MD C14003
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00090071
    T116 B208 COR O008MD C14003
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00090073
    T116 B208 OOR O04304 C008MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767
    3800 00090073
    T116 B208 OOR O04304 C008MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3800-series-ciid-161767