/content/sps/ca/en/search-results.html

    flexible heaters

    C3400 Series Flexible Heater

    Kapton® insulated or Kapton insulated high temp.. Used where thin profile and/or low material outgassing are required. Variety of geometries.

    Overview

    Kapton® insulated or Kapton insulated high temperature flexible heaters contain etched, resistive foil encased between two layers of Kapton. Kapton Insulated versions use acrylic, thermoset bonding adhesive: Kapton Insulated High Temperature versions uses Teflon® bonding adhesive. Kapton is designed to provide thermal stability over a wide temperature range High dielectric strength with minimum thickness.

    PSA simplifies installation. These products are available in a variety of geometries such as flat, molded-to-shape and spiral wrap. Standard designs are UL, CSA, and TUV approved. They feature low out gassing.

    Each solution is designed to be bonded to other system parts or combined with Honeywell thermostats, thermistors, thermocouples, and temperature sensors to form custom-engineered heating systems.

    They are used where thin profile and/or low material outgassing are important considerations such as airborne valves, appliances, and medical electronics.

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Flexible Heaters
    application/pdf 134.82 KB
    8/13/2025
    134.82 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Flexible Heaters Meet Medical Industry Autoclave Requirements
    application/pdf 1.07 MB
    8/13/2025
    1.07 MB
    Name
    Description
    File Size
    Date
    Size
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    Flexible Heaters
    application/pdf 134.82 KB
    8/13/2025
    134.82 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Flexible Heaters Meet Medical Industry Autoclave Requirements
    application/pdf 1.07 MB
    8/13/2025
    1.07 MB
    Name
    Description
    File Size
    Date
    Size
    Flexible Heaters
    134.82 KB
    8/13/2025
    Solutions for Hemodialysis Machines Application Note
    2.66 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Sensors and Switches - Solutions for Medical Applications Application Note
    1.04 MB
    1/16/2026
    Flexible Heaters Meet Medical Industry Autoclave Requirements
    1.07 MB
    8/13/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    C3400-218
    THERMAL-HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-218
    THERMAL-HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6095
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 28 V, 0,78 Wcm² [5 Win²] Watt Density, 10 W Total Wattage, 78.4 Ohm Resistance, 50,8 mm L x 2,54 cm W [2 in L x 1 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6095
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 28 V, 0,78 Wcm² [5 Win²] Watt Density, 10 W Total Wattage, 78.4 Ohm Resistance, 50,8 mm L x 2,54 cm W [2 in L x 1 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6144
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 110 V, 1,55 Wcm² [10 Win²] Watt Density, 60 W Total Wattage, 201.7 Ohm Resistance, 76,2 mm L x 50,8 mm W [3 in L x 2 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6144
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 110 V, 1,55 Wcm² [10 Win²] Watt Density, 60 W Total Wattage, 201.7 Ohm Resistance, 76,2 mm L x 50,8 mm W [3 in L x 2 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6144A
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 110 V, 1,55 Wcm² [10 Win²] Watt Density, 60 W Total Wattage, 201.7 Ohm Resistance, 76,2 mm L x 50,8 mm W [3 in L x 2 in W], 3M 966 PSA Adhesive
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6144A
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 110 V, 1,55 Wcm² [10 Win²] Watt Density, 60 W Total Wattage, 201.7 Ohm Resistance, 76,2 mm L x 50,8 mm W [3 in L x 2 in W], 3M 966 PSA Adhesive
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6145
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 12 V, 0,39 Wcm² [2.5 Win²] Watt Density, 20 W Total Wattage, 7.2 Ohm Resistance, 101,6 mm L x 50,8 mm W [4 in L x 2 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6145
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 12 V, 0,39 Wcm² [2.5 Win²] Watt Density, 20 W Total Wattage, 7.2 Ohm Resistance, 101,6 mm L x 50,8 mm W [4 in L x 2 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6145A
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 12 V, 0,39 Wcm² [2.5 Win²] Watt Density, 20 W Total Wattage, 7.2 Ohm Resistance, 101,6 mm L x 50,8 mm W [4 in L x 2 in W], 3M 966 PSA Adhesive
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6145A
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 12 V, 0,39 Wcm² [2.5 Win²] Watt Density, 20 W Total Wattage, 7.2 Ohm Resistance, 101,6 mm L x 50,8 mm W [4 in L x 2 in W], 3M 966 PSA Adhesive
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6153
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 110 V, 1,55 Wcm² [10 Win²] Watt Density, 80 W Total Wattage, 151.3 Ohm Resistance, 101,6 mm L x 50,8 mm W [4 in L x 2 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6153
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 110 V, 1,55 Wcm² [10 Win²] Watt Density, 80 W Total Wattage, 151.3 Ohm Resistance, 101,6 mm L x 50,8 mm W [4 in L x 2 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6153A
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 110 V, 1,55 Wcm² [10 Win²] Watt Density, 80 W Total Wattage, 151.3 Ohm Resistance, 101,6 mm L x 50,8 mm W [4 in L x 2 in W], 3M 966 PSA Adhesive
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6153A
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 110 V, 1,55 Wcm² [10 Win²] Watt Density, 80 W Total Wattage, 151.3 Ohm Resistance, 101,6 mm L x 50,8 mm W [4 in L x 2 in W], 3M 966 PSA Adhesive
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6215
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 110 V, 0,78 Wcm² [5 Win²] Watt Density, 75 W Total Wattage, 161.3 Ohm Resistance, 127 mm L x 76,2 mm W [5 in x 3 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6215
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 110 V, 0,78 Wcm² [5 Win²] Watt Density, 75 W Total Wattage, 161.3 Ohm Resistance, 127 mm L x 76,2 mm W [5 in x 3 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6215A
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 110 V, 0,78 Wcm² [5 Win²] Watt Density, 75 W Total Wattage, 161.3 Ohm Resistance, 127 mm L x 76,2 mm W [5 in x 3 in W], 3M 966 PSA Adhesive
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969
    C3400-6215A
    C3400 Series Kapton Insulated or High Temperature Insulated Flexible Heater, 110 V, 0,78 Wcm² [5 Win²] Watt Density, 75 W Total Wattage, 161.3 Ohm Resistance, 127 mm L x 76,2 mm W [5 in x 3 in W], 3M 966 PSA Adhesive
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3400-series-ciid-160969