/content/sps/ca/en/search-results.html

    flexible heaters

    C3200 Series Flexible Heater

    Silicon chemically etched. Used where multiple Watt densities or varying trace geometries are required. Variety of geometries.

    Overview

    Silicon chemically-etched flexible heaters contain resistive foil traces encased between two layers of fiberglass-supported silicone rubber bonded together using temperature and pressure. This material is easily vulcanized to metal parts. Heater trace patterns are generated similar to processes used in printed circuit board design and manufacture.

    PSA simplifies installation. Variety of geometries such as flat, molded-to-shape and spiral wrap. Standard designs UL, CSA, and TUV approved.

    Each solution is designed to be bonded to other system parts or combined with Honeywell thermostats, thermistors, thermocouples, and temperature sensors to form custom-engineered heating systems.

    They are used where multiple watt densities or varying trace geometries are required such as airborne valves, appliances, and medical electronics.

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Flexible Heaters
    application/pdf 134.82 KB
    8/13/2025
    134.82 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    Flexible Heaters Meet Medical Industry Autoclave Requirements
    application/pdf 1.07 MB
    8/13/2025
    1.07 MB
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Flexible Heaters
    application/pdf 134.82 KB
    8/13/2025
    134.82 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    Flexible Heaters Meet Medical Industry Autoclave Requirements
    application/pdf 1.07 MB
    8/13/2025
    1.07 MB
    Name
    Description
    File Size
    Date
    Size
    Flexible Heaters
    134.82 KB
    8/13/2025
    Sensors and Switches - Solutions for Medical Applications Application Note
    1.04 MB
    1/16/2026
    Construction Vehicles
    984.29 KB
    8/21/2025
    Solutions for Hemodialysis Machines Application Note
    2.66 MB
    8/20/2025
    Flexible Heaters Meet Medical Industry Autoclave Requirements
    1.07 MB
    8/13/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    C3100-2015
    THERMAL-HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3100-2015
    THERMAL-HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3100-2109
    THERMAL-HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3100-2109
    THERMAL-HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-0453
    THERMAL-HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-0453
    THERMAL-HEATER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-6136
    C3200 Series Silicone Chemically-etched Flexible Heater, 12 V, 0,39 Wcm² [2.5 Win²] Watt Density, 15 W Total Wattage, 9.6 Ohm Resistance, 56,2 mm L x 50,8 mm W [3 in L x 2 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-6136
    C3200 Series Silicone Chemically-etched Flexible Heater, 12 V, 0,39 Wcm² [2.5 Win²] Watt Density, 15 W Total Wattage, 9.6 Ohm Resistance, 56,2 mm L x 50,8 mm W [3 in L x 2 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-6142
    C3200 Series Silicone Chemically-etched Flexible Heater, 110 V, 0,39 Wcm² [2.5 Win²] Watt Density, 15 W Total Wattage, 2.4 Ohm Resistance, 56,2 mm L x 50,8 mm W [3 in L x 2 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-6142
    C3200 Series Silicone Chemically-etched Flexible Heater, 110 V, 0,39 Wcm² [2.5 Win²] Watt Density, 15 W Total Wattage, 2.4 Ohm Resistance, 56,2 mm L x 50,8 mm W [3 in L x 2 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-6142A
    C3200 Series Silicone Chemically-etched Flexible Heater, 110 V, 0,39 Wcm² [2.5 Win²] Watt Density, 15 W Total Wattage, 2.4 Ohm Resistance, 56,2 mm L x 50,8 mm W [3 in L x 2 in W], 3M 966 PSA Adhesive
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-6142A
    C3200 Series Silicone Chemically-etched Flexible Heater, 110 V, 0,39 Wcm² [2.5 Win²] Watt Density, 15 W Total Wattage, 2.4 Ohm Resistance, 56,2 mm L x 50,8 mm W [3 in L x 2 in W], 3M 966 PSA Adhesive
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-6145
    C3200 Series Silicone Chemically-etched Flexible Heater, 12 V, 0,39 Wcm² [2.5 Win²] Watt Density, 20 W Total Wattage, 7.2 Ohm Resistance, 101,6 mm L x 50,8 mm W [4 in L x 2 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-6145
    C3200 Series Silicone Chemically-etched Flexible Heater, 12 V, 0,39 Wcm² [2.5 Win²] Watt Density, 20 W Total Wattage, 7.2 Ohm Resistance, 101,6 mm L x 50,8 mm W [4 in L x 2 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-6145A
    C3200 Series Silicone Chemically-etched Flexible Heater, 12 V, 0,39 Wcm² [2.5 Win²] Watt Density, 20 W Total Wattage, 7.2 Ohm Resistance, 101,6 mm L x 50,8 mm W [4 in L x 2 in W], 3M 966 PSA Adhesive
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-6145A
    C3200 Series Silicone Chemically-etched Flexible Heater, 12 V, 0,39 Wcm² [2.5 Win²] Watt Density, 20 W Total Wattage, 7.2 Ohm Resistance, 101,6 mm L x 50,8 mm W [4 in L x 2 in W], 3M 966 PSA Adhesive
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-6158A
    C3200 Series Silicone Chemically-etched Flexible Heater, 28 V, 0,78 Wcm² [5 Win²] Watt Density, 60 W Total Wattage, 13.1 Ohm Resistance, 152,4 mm L x 50,8 mm W [6 in L x 2 in W], 3M 966 PSA Adhesive
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-6158A
    C3200 Series Silicone Chemically-etched Flexible Heater, 28 V, 0,78 Wcm² [5 Win²] Watt Density, 60 W Total Wattage, 13.1 Ohm Resistance, 152,4 mm L x 50,8 mm W [6 in L x 2 in W], 3M 966 PSA Adhesive
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-6160
    C3200 Series Silicone Chemically-etched Flexible Heater, 110 V, 0,39 Wcm² [2.5 Win²] Watt Density, 30 W Total Wattage, 403.3 Ohm Resistance, 152,4 mm L x 50,8 mm W [6 in L x 2 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951
    C3200-6160
    C3200 Series Silicone Chemically-etched Flexible Heater, 110 V, 0,39 Wcm² [2.5 Win²] Watt Density, 30 W Total Wattage, 403.3 Ohm Resistance, 152,4 mm L x 50,8 mm W [6 in L x 2 in W]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-flexible-heaters-3200-series-ciid-160951