/content/sps/ca/en/search-results.html

    magnetic sensors

    SS400 Series, SS500 Series

    Low, medium, & high Gauss unipolar Hall-effect digital sensor ICs. Flat TO-92-style, SOT-89B packages. Digital sinking output.

    Overview

    The SS400 Series sensor ICs are small, versatile, digital Hall-effect devices that are operated by the magnetic field from a permanent magnet or an electromagnet, and are designed to respond to alternating North and South poles or to a South pole only. Bipolar, latching and unipolar magnetics are available.

    Band gap regulation provides stable operation over 3.8 Vdc to 30 Vdc supply voltage range. These sensors are capable of continuous 20 mA sinking output and may be cycled as high as 50 mA max. Its 3.8 V capability allows for use in many potential low voltage applications.

    The digital, open collector sinking-type output is easily interfaced with a wide variety of electronic circuits.

    To provide reliable products and consistent quality, the SS400 Series are tested at both 25 °C [75 °F] and 125 °C [257 °F]. All catalog listings in this series are qualified for operation up to 150 °C [302 °F].

    For design flexibility, the lead and packaging options are:
    • Straight leads, 14,99 mm [0.59 in] long, in bulk or ammopak tape-in-box packaging
    • Straight leads, 18,7 mm [0.735 in] long, in bulk packaging
    • Formed leads, 14,99 mm [0.59 in] long, in bulk or ammopak tape-in-box packaging
    Specifications

    Others

    • Industry
      • Aerospace

    Others

    • Industry
      • Aerospace
    • Industry : Aerospace
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    SS400 Series, SS500 Series Bipolar, Latching, and Unipolar Hall-effect Digital Position Sensor ICs
    application/pdf 1.27 MB
    8/13/2025
    1.27 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    SS400 Series Temperature Compensated Digital Hall-Effect Sensor ICs
    application/pdf 347.42 KB
    8/13/2025
    347.42 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC SOT-89B CAD Model
    application/zip 32.96 KB
    7/15/2021
    32.96 KB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Embedded Products in Hospital Applications
    application/pdf 4.71 MB
    9/23/2025
    4.71 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Embedded Products For Hospital Applications - Brochure
    application/pdf 2.34 MB
    10/22/2025
    2.34 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
    application/pdf 117.53 KB
    8/13/2025
    117.53 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    How to select Hall-effect sensors for brushless DC motors
    application/pdf 379.18 KB
    8/12/2025
    379.18 KB
    Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
    application/pdf 950.68 KB
    8/12/2025
    950.68 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions for Laboratory Automation Application Note
    application/pdf 6.1 MB
    9/23/2025
    6.1 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Solutions for Infusion Pumps
    application/pdf 2.35 MB
    8/14/2025
    2.35 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Sensing & Switching Solutions For CNC Machines
    application/pdf 5.77 MB
    5/6/2025
    5.77 MB
    Solutions for Sleep Apnea Machines
    application/pdf 2.55 MB
    10/17/2025
    2.55 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    Flat TO-92-style surface mount lowres photo
    image/jpeg 7.3 KB
    7/15/2021
    7.3 KB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Flat TO-92-style straight long leads highres photo
    image/jpeg 110.38 KB
    7/15/2021
    110.38 KB
    SOT-89B highres photo
    image/jpeg 25.73 KB
    7/15/2021
    25.73 KB
    SOT-89B lowres photo
    image/jpeg 10.2 KB
    7/15/2021
    10.2 KB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Flat TO-92-style surface mount pocket tape and reel lowres photo
    image/jpeg 33.2 KB
    7/15/2021
    33.2 KB
    Flat TO-92-style straight long leads lowres photo
    image/jpeg 17.82 KB
    7/15/2021
    17.82 KB
    Flat TO-92-style formed leads ammopack tape highres photo
    image/jpeg 58.63 KB
    7/15/2021
    58.63 KB
    Flat TO-92-style straight standard leads ammo pack tape highres photo
    image/jpeg 64.75 KB
    7/15/2021
    64.75 KB
    Flat TO-92-style straight standard leads ammopack tape lowres photo
    image/jpeg 9.16 KB
    7/15/2021
    9.16 KB
    Flat TO-92-style surface mount highres photo
    image/jpeg 30.76 KB
    7/15/2021
    30.76 KB
    Flat TO-92-style formed leads ammopack tape lowres photo
    image/jpeg 11.95 KB
    7/15/2021
    11.95 KB
    Flat TO-92-style surface mount pocket tape and reel highres photo
    image/jpeg 271.06 KB
    7/15/2021
    271.06 KB
    Name
    Description
    File Size
    Date
    Size
    Flat TO-92-style surface mount lowres photo
    image/jpeg 7.3 KB
    7/15/2021
    7.3 KB
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    Embedded Products in Hospital Applications
    application/pdf 4.71 MB
    9/23/2025
    4.71 MB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Magnetic Sensor IC SOT-89B CAD Model
    application/zip 32.96 KB
    7/15/2021
    32.96 KB
    Flat TO-92-style straight long leads highres photo
    image/jpeg 110.38 KB
    7/15/2021
    110.38 KB
    SOT-89B highres photo
    image/jpeg 25.73 KB
    7/15/2021
    25.73 KB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions for Laboratory Automation Application Note
    application/pdf 6.1 MB
    9/23/2025
    6.1 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    SOT-89B lowres photo
    image/jpeg 10.2 KB
    7/15/2021
    10.2 KB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Solutions for Infusion Pumps
    application/pdf 2.35 MB
    8/14/2025
    2.35 MB
    How to select Hall-effect sensors for brushless DC motors
    application/pdf 379.18 KB
    8/12/2025
    379.18 KB
    SS400 Series Temperature Compensated Digital Hall-Effect Sensor ICs
    application/pdf 347.42 KB
    8/13/2025
    347.42 KB
    Flat TO-92-style surface mount pocket tape and reel lowres photo
    image/jpeg 33.2 KB
    7/15/2021
    33.2 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Embedded Products For Hospital Applications - Brochure
    application/pdf 2.34 MB
    10/22/2025
    2.34 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Flat TO-92-style straight long leads lowres photo
    image/jpeg 17.82 KB
    7/15/2021
    17.82 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Flat TO-92-style formed leads ammopack tape highres photo
    image/jpeg 58.63 KB
    7/15/2021
    58.63 KB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
    application/pdf 117.53 KB
    8/13/2025
    117.53 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Flat TO-92-style straight standard leads ammo pack tape highres photo
    image/jpeg 64.75 KB
    7/15/2021
    64.75 KB
    Sensing & Switching Solutions For CNC Machines
    application/pdf 5.77 MB
    5/6/2025
    5.77 MB
    Solutions for Sleep Apnea Machines
    application/pdf 2.55 MB
    10/17/2025
    2.55 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
    application/pdf 950.68 KB
    8/12/2025
    950.68 KB
    SS400 Series, SS500 Series Bipolar, Latching, and Unipolar Hall-effect Digital Position Sensor ICs
    application/pdf 1.27 MB
    8/13/2025
    1.27 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Flat TO-92-style straight standard leads ammopack tape lowres photo
    image/jpeg 9.16 KB
    7/15/2021
    9.16 KB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Flat TO-92-style surface mount highres photo
    image/jpeg 30.76 KB
    7/15/2021
    30.76 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Flat TO-92-style formed leads ammopack tape lowres photo
    image/jpeg 11.95 KB
    7/15/2021
    11.95 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Flat TO-92-style surface mount pocket tape and reel highres photo
    image/jpeg 271.06 KB
    7/15/2021
    271.06 KB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Name
    Description
    File Size
    Date
    Size
    SS400 Series, SS500 Series Bipolar, Latching, and Unipolar Hall-effect Digital Position Sensor ICs
    1.27 MB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    SS400 Series Temperature Compensated Digital Hall-Effect Sensor ICs
    347.42 KB
    8/13/2025
    Magnetic Sensor IC SOT-89B CAD Model
    32.96 KB
    7/15/2021
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    13.27 KB
    7/15/2021
    Magnetic Sensors CAD Models
    130.4 KB
    7/15/2021
    Embedded Products in Hospital Applications
    4.71 MB
    9/23/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Embedded Products For Hospital Applications - Brochure
    2.34 MB
    10/22/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Making Sense of Sensing
    3.37 MB
    8/12/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Magnetic Sensor IC Selection Chart
    383.21 KB
    8/14/2025
    Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
    117.53 KB
    8/13/2025
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/13/2025
    How to select Hall-effect sensors for brushless DC motors
    379.18 KB
    8/12/2025
    Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
    950.68 KB
    8/12/2025
    Solutions for Hemodialysis Machines Application Note
    2.66 MB
    8/20/2025
    Sensors and Switches in Front Loaders
    2.54 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Solutions for Laboratory Automation Application Note
    6.1 MB
    9/23/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Solutions for Molecular Diagnostics
    2.61 MB
    8/14/2025
    Solutions for Infusion Pumps
    2.35 MB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Solutions for Hematology Analyzers
    2.26 MB
    8/14/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Sensing & Switching Solutions For CNC Machines
    5.77 MB
    5/6/2025
    Solutions for Sleep Apnea Machines
    2.55 MB
    10/17/2025
    Solutions for Ventilators
    2.78 MB
    8/14/2025
    Sensors and Switches - Solutions for Medical Applications Application Note
    1.04 MB
    1/16/2026
    Industrial Warehouse Solutions
    2.85 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Flat TO-92-style surface mount lowres photo
    7.3 KB
    7/15/2021
    Flat TO-92-style straight standard leads highres photo
    89.66 KB
    7/15/2021
    Flat TO-92-style straight long leads highres photo
    110.38 KB
    7/15/2021
    SOT-89B highres photo
    25.73 KB
    7/15/2021
    SOT-89B lowres photo
    10.2 KB
    7/15/2021
    Magnetic Sensors Product Photos
    1.22 MB
    7/15/2021
    Flat TO-92-style straight standard leads lowres photo
    16.8 KB
    7/15/2021
    Flat TO-92-style surface mount pocket tape and reel lowres photo
    33.2 KB
    7/15/2021
    Flat TO-92-style straight long leads lowres photo
    17.82 KB
    7/15/2021
    Flat TO-92-style formed leads ammopack tape highres photo
    58.63 KB
    7/15/2021
    Flat TO-92-style straight standard leads ammo pack tape highres photo
    64.75 KB
    7/15/2021
    Flat TO-92-style straight standard leads ammopack tape lowres photo
    9.16 KB
    7/15/2021
    Flat TO-92-style surface mount highres photo
    30.76 KB
    7/15/2021
    Flat TO-92-style formed leads ammopack tape lowres photo
    11.95 KB
    7/15/2021
    Flat TO-92-style surface mount pocket tape and reel highres photo
    271.06 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SS411A-S
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS411A-S
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS411A-T2
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS411A-T2
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS413F
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS413F
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS441A
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS441A
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS441A-L
    SS400 Series Hall-effect digital position sensor IC, unipolar, low Gauss, flat TO-92-style, straight long leads, bulk pack, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS441A-L
    SS400 Series Hall-effect digital position sensor IC, unipolar, low Gauss, flat TO-92-style, straight long leads, bulk pack, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS443A
    SS400 Series Hall-effect digital position sensor IC, unipolar, medium Gauss, flat TO-92-style package, straight standard leads, bulk pack, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS443A
    SS400 Series Hall-effect digital position sensor IC, unipolar, medium Gauss, flat TO-92-style package, straight standard leads, bulk pack, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS443A-S
    SS400 Series Hall-effect digital position sensor IC, unipolar, medium Gauss, flat TO-92-style, surface mount, bulk pack, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS443A-S
    SS400 Series Hall-effect digital position sensor IC, unipolar, medium Gauss, flat TO-92-style, surface mount, bulk pack, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS443A-SP
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS443A-SP
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS443A-T2
    SS400 Series Hall-effect digital position sensor IC, unipolar, medium Gauss, flat TO-92-style, formed leads, ammopack tape-in-box, 5000 unitsbox
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS443A-T2
    SS400 Series Hall-effect digital position sensor IC, unipolar, medium Gauss, flat TO-92-style, formed leads, ammopack tape-in-box, 5000 unitsbox
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS443A-T3
    SS400 Series Hall-effect digital position sensor IC, unipolar, medium Gauss, flat TO-92-style package, straight standard leads, ammopack tape-in-box, 5000 unitsbox
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659
    SS443A-T3
    SS400 Series Hall-effect digital position sensor IC, unipolar, medium Gauss, flat TO-92-style package, straight standard leads, ammopack tape-in-box, 5000 unitsbox
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-to-92-and-sot-89b-ciid-161659