/content/sps/ca/en/search-results.html

    magnetic sensors

    SS361RT, SS461R

    Latching Hall-effect digital sensor ICs. SOT-23, flat TO-92-style packages. Digital sinking output.

    Overview

    The SS361RT and SS461R are small, versatile, digital Hall-effect sensor ICs that are operated by the magnetic field from a permanent magnet or an electromagnet, and designed to respond to alternating North and South poles. The SS361RT is turned on by a North pole while the SS461R is turned on by a South pole.

    These latching digital Hall-effect sensor ICs have enhanced sensitivity of only 50 G typical, at 25°C [77 °F] that often allows for the use of less expensive magnets or wider air gaps. They offer a robust IC design with reverse polarity protection and 150 °C [302 °F] capability.

    These product are available in two package styles:
    • SS361RT: Subminiature SOT-23 surface-mount package on pocket tape and reel which allows for compact design with automated component placement.
    • SS461R: Flat TO-92-style package with straight leads in bulk packaging which allows for a compact PC board layout.
    Specifications

    Applications & Compatibility

    • Application
      • Other Industrial: Flow-Rate Sensing, Brushless DC Motor Commutation, Motor and Fan Control, Robotics Control
      • Transportation: Speed and RPM Sensing, Tachometer, Counter Pickup, Motor and Fan Control, Electronic Window Lift, Convertible Roof Position

    Technical Specifications

    • Switching Time Rise (10 % to 90 %)
      • 1.5 μs
    • Switching Time Fall (90 % to 10 %)
      • 1.5 μs
    • Soldering Temperature and Time
      • Infrared Reflow Process: 245 °C [473 °F] For 10 s Max
      • Wave Soldering Process: 250 °C to 260 °C [482 °F to 500 °F] for 3 s Max
    • Sensor Type
      • Solid State
    • Sensitivity
      • 50 G
    • Release Point
      • -120 to -5 Gauss
    • Differential
      • 50 to 170 Gauss

    Electrical Specifications

    • Supply Voltage Min/Max
      • 3/24
    • Supply Voltage
      • 3 to 24 V DC
    • Supply Current
      • 3.5 to 8 mA
    • Output current range
      • 10 mA
    • Output Voltage
      • 0.4 V
    • Leakage Current
      • 10 μA

    Operating Characteristics

    • Storage Temperature
      • -40 to 150°C
    • Operating Temperature
      • -40 to 150°C
    • Operate Point
      • 5 to 120 Gauss

    Features

    • Series Name
      • SS361RT
      • SS461R
    • Package Type
      • SS361RT: Subminiature SOT-23 Surface-Mount Package on Pocket Tape and Reel
      • SS461R: Flat TO-92-Style Package with Straight Leads in Bulk Packaging
    • Features & Benefits
      • Built-In Reverse Voltage Capability
      • Enhanced Sensitivity
      • Latching Magnetics
      • ROHS Compliant Material Meets Directive 2002/95
      • Robust Design
      • Wide Operating Voltage Range

    Overview

    • Product Type
      • Latching Digital Hall-Effect Sensor ICs

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • Other Industrial: Flow-Rate Sensing, Brushless DC Motor Commutation, Motor and Fan Control, Robotics Control
      • Transportation: Speed and RPM Sensing, Tachometer, Counter Pickup, Motor and Fan Control, Electronic Window Lift, Convertible Roof Position

    Technical Specifications

    • Switching Time Rise (10 % to 90 %)
      • 1.5 μs
    • Switching Time Fall (90 % to 10 %)
      • 1.5 μs
    • Soldering Temperature and Time
      • Infrared Reflow Process: 245 °C [473 °F] For 10 s Max
      • Wave Soldering Process: 250 °C to 260 °C [482 °F to 500 °F] for 3 s Max
    • Sensor Type
      • Solid State
    • Sensitivity
      • 50 G
    • Release Point
      • -120 to -5 Gauss
    • Differential
      • 50 to 170 Gauss

    Electrical Specifications

    • Supply Voltage Min/Max
      • 3/24
    • Supply Voltage
      • 3 to 24 V DC
    • Supply Current
      • 3.5 to 8 mA
    • Output current range
      • 10 mA
    • Output Voltage
      • 0.4 V
    • Leakage Current
      • 10 μA

    Operating Characteristics

    • Storage Temperature
      • -40 to 150°C
    • Operating Temperature
      • -40 to 150°C
    • Operate Point
      • 5 to 120 Gauss

    Features

    • Series Name
      • SS361RT
      • SS461R
    • Package Type
      • SS361RT: Subminiature SOT-23 Surface-Mount Package on Pocket Tape and Reel
      • SS461R: Flat TO-92-Style Package with Straight Leads in Bulk Packaging
    • Features & Benefits
      • Built-In Reverse Voltage Capability
      • Enhanced Sensitivity
      • Latching Magnetics
      • ROHS Compliant Material Meets Directive 2002/95
      • Robust Design
      • Wide Operating Voltage Range

    Overview

    • Product Type
      • Latching Digital Hall-Effect Sensor ICs

    Others

    • Industry
      • Healthcare
    • Application : Other Industrial: Flow-Rate Sensing, Brushless DC Motor Commutation, Motor and Fan Control, Robotics Control|Transportation: Speed and RPM Sensing, Tachometer, Counter Pickup, Motor and Fan Control, Electronic Window Lift, Convertible Roof Position
    • Switching Time Rise (10 % to 90 %) : 1.5 μs
    • Switching Time Fall (90 % to 10 %) : 1.5 μs
    • Supply Voltage Min/Max : 3/24
    • Supply Voltage : 3 to 24 V DC
    • Supply Current : 3.5 to 8 mA
    • Storage Temperature : -40 to 150°C
    • Soldering Temperature and Time : Infrared Reflow Process: 245 °C [473 °F] For 10 s Max|Wave Soldering Process: 250 °C to 260 °C [482 °F to 500 °F] for 3 s Max
    • Series Name : SS361RT|SS461R
    • Sensor Type : Solid State
    • Sensitivity : 50 G
    • Release Point : -120 to -5 Gauss
    • Product Type : Latching Digital Hall-Effect Sensor ICs
    • Package Type : SS361RT: Subminiature SOT-23 Surface-Mount Package on Pocket Tape and Reel|SS461R: Flat TO-92-Style Package with Straight Leads in Bulk Packaging
    • Output current range : 10 mA
    • Output Voltage : 0.4 V
    • Operating Temperature : -40 to 150°C
    • Operate Point : 5 to 120 Gauss
    • Leakage Current : 10 μA
    • Industry : Healthcare
    • Features & Benefits : Built-In Reverse Voltage Capability|Enhanced Sensitivity|Latching Magnetics|ROHS Compliant Material Meets Directive 2002/95|Robust Design|Wide Operating Voltage Range
    • Differential : 50 to 170 Gauss
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    SS361RT, SS461R Latching Digital Hall-Effect Sensor IC
    application/pdf 435.87 KB
    8/13/2025
    435.87 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    SS361RT/SS461R Bipolar Latching, Hall-Effect Digital Sensor ICs
    application/pdf 302.03 KB
    8/13/2025
    302.03 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
    application/pdf 117.53 KB
    8/13/2025
    117.53 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    How to select Hall-effect sensors for brushless DC motors
    application/pdf 379.18 KB
    8/12/2025
    379.18 KB
    Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
    application/pdf 950.68 KB
    8/12/2025
    950.68 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Magnetic Position Sensing in Brushless DC Electric Motors
    application/pdf 516.73 KB
    8/13/2025
    516.73 KB
    Solutions for Laboratory Automation Application Note
    application/pdf 6.1 MB
    9/23/2025
    6.1 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Name
    Description
    File Size
    Date
    Size
    SS361RT/SS461R Bipolar Latching, Hall-Effect Digital Sensor ICs
    application/pdf 302.03 KB
    8/13/2025
    302.03 KB
    SS361RT, SS461R Latching Digital Hall-Effect Sensor IC
    application/pdf 435.87 KB
    8/13/2025
    435.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Magnetic Position Sensing in Brushless DC Electric Motors
    application/pdf 516.73 KB
    8/13/2025
    516.73 KB
    Solutions for Laboratory Automation Application Note
    application/pdf 6.1 MB
    9/23/2025
    6.1 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    How to select Hall-effect sensors for brushless DC motors
    application/pdf 379.18 KB
    8/12/2025
    379.18 KB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
    application/pdf 950.68 KB
    8/12/2025
    950.68 KB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
    application/pdf 117.53 KB
    8/13/2025
    117.53 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Name
    Description
    File Size
    Date
    Size
    SS361RT, SS461R Latching Digital Hall-Effect Sensor IC
    435.87 KB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    SS361RT/SS461R Bipolar Latching, Hall-Effect Digital Sensor ICs
    302.03 KB
    8/13/2025
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    13.27 KB
    7/15/2021
    Magnetic Sensors CAD Models
    130.4 KB
    7/15/2021
    Magnetic Sensor IC SOT-23 CAD Model
    16.4 KB
    7/15/2021
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Making Sense of Sensing
    3.37 MB
    8/12/2025
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/13/2025
    Magnetic Sensor IC Selection Chart
    383.21 KB
    8/14/2025
    Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
    117.53 KB
    8/13/2025
    How to select Hall-effect sensors for brushless DC motors
    379.18 KB
    8/12/2025
    Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
    950.68 KB
    8/12/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Magnetic Position Sensing in Brushless DC Electric Motors
    516.73 KB
    8/13/2025
    Solutions for Laboratory Automation Application Note
    6.1 MB
    9/23/2025
    Solutions for Hematology Analyzers
    2.26 MB
    8/14/2025
    Sensors and Switches - Solutions for Medical Applications Application Note
    1.04 MB
    1/16/2026
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Solutions for Molecular Diagnostics
    2.61 MB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Industrial Warehouse Solutions
    2.85 MB
    8/14/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Flat TO-92-style straight standard leads highres photo
    89.66 KB
    7/15/2021
    Magnetic Sensors Product Photos
    1.22 MB
    7/15/2021
    Flat TO-92-style straight standard leads lowres photo
    16.8 KB
    7/15/2021
    SOT-23 lowres photo
    12.05 KB
    7/15/2021
    SOT-23 highres photo
    115.42 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SS361RT
    SS361RT Hall-effect digital position sensor IC, latching, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS361RT
    SS361RT Hall-effect digital position sensor IC, latching, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS461R
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS461R
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt