/content/sps/ca/en/search-results.html

    magnetic sensors

    SS30AT, SS40A, SS50AT

    Low-cost bipolar Hall-effect digital sensor ICs. SOT-23 (SS30AT), flat TO-92-style (SS40A), SOT-89B (SS50AT) packages. Digital sinking output.

    Overview

    The SS30AT/SS40A/SS50AT Series sensors are versatile, bipolar, Hall-effect sensors. These sensitive magnetic sensors offer reverse polarity protection and deliver stable output over a -40 °C to 125 °C [-40 °F to 257 °F] temperature range. Operation from any dc supply voltage from 4.5 Vdc to 24.0 Vdc is acceptable.

    The SS30AT/SS40A/SS50AT Series sensors build upon Honeywell’s popular magnetic position sensors and offer several advantages. These sensors have been designed with the latest technologies to provide reliable, cost-effective solutions to many commercial, computer, medical, and/or consumer applications requiring motor control and RPM sensing.

    These products are available in three package styles to suit a variety of applications. The SS40A in the leaded, flat TO-92 style package can be supplied in bulk (1000 pieces per bag) or on tape in an “Ammopack” (fan-fold) format. The SS30AT in the subminiature SOT-23 surface-mount package, and the SS50AT in the small SOT-89B surface-mount package, are both supplied on tape and reel for use in automated pick-and-place equipment.

    The surface mount versions are mounted directly on the electrical traces on a printed circuit board (PCB). They are attached by an automatic solder reflow operation which requires no hole, so it may help reduce the cost of the PCB.

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    SS30AT/SS40A/SS50AT Bipolar, Hall-Effect Magnetic Sensor ICs
    application/pdf 859.33 KB
    8/13/2025
    859.33 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    SS30AT/SS40A/SS50AT Bipolar Hall-Effect Magnetic Sensors
    application/pdf 720.15 KB
    8/13/2025
    720.15 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC SOT-89B CAD Model
    application/zip 32.96 KB
    7/15/2021
    32.96 KB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Magnetic Position Sensing in Brushless DC Electric Motors
    application/pdf 516.73 KB
    8/13/2025
    516.73 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    Flat TO-92-style straight standard leads ammo pack tape highres photo
    image/jpeg 64.75 KB
    7/15/2021
    64.75 KB
    SOT-89B highres photo
    image/jpeg 25.73 KB
    7/15/2021
    25.73 KB
    Flat TO-92-style formed leads ammopack tape lowres photo
    image/jpeg 11.95 KB
    7/15/2021
    11.95 KB
    Flat TO-92-style straight long leads highres photo
    image/jpeg 110.38 KB
    7/15/2021
    110.38 KB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    Flat TO-92-style straight long leads lowres photo
    image/jpeg 17.82 KB
    7/15/2021
    17.82 KB
    SOT-89B lowres photo
    image/jpeg 10.2 KB
    7/15/2021
    10.2 KB
    Flat TO-92-style straight standard leads ammopack tape lowres photo
    image/jpeg 9.16 KB
    7/15/2021
    9.16 KB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Flat TO-92-style formed leads ammopack tape highres photo
    image/jpeg 58.63 KB
    7/15/2021
    58.63 KB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Name
    Description
    File Size
    Date
    Size
    Flat TO-92-style straight standard leads ammo pack tape highres photo
    image/jpeg 64.75 KB
    7/15/2021
    64.75 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    SOT-89B highres photo
    image/jpeg 25.73 KB
    7/15/2021
    25.73 KB
    SS30AT/SS40A/SS50AT Bipolar, Hall-Effect Magnetic Sensor ICs
    application/pdf 859.33 KB
    8/13/2025
    859.33 KB
    Flat TO-92-style formed leads ammopack tape lowres photo
    image/jpeg 11.95 KB
    7/15/2021
    11.95 KB
    Flat TO-92-style straight long leads highres photo
    image/jpeg 110.38 KB
    7/15/2021
    110.38 KB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    SS30AT/SS40A/SS50AT Bipolar Hall-Effect Magnetic Sensors
    application/pdf 720.15 KB
    8/13/2025
    720.15 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Magnetic Position Sensing in Brushless DC Electric Motors
    application/pdf 516.73 KB
    8/13/2025
    516.73 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Magnetic Sensor IC SOT-89B CAD Model
    application/zip 32.96 KB
    7/15/2021
    32.96 KB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Flat TO-92-style straight long leads lowres photo
    image/jpeg 17.82 KB
    7/15/2021
    17.82 KB
    SOT-89B lowres photo
    image/jpeg 10.2 KB
    7/15/2021
    10.2 KB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Flat TO-92-style straight standard leads ammopack tape lowres photo
    image/jpeg 9.16 KB
    7/15/2021
    9.16 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Flat TO-92-style formed leads ammopack tape highres photo
    image/jpeg 58.63 KB
    7/15/2021
    58.63 KB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Name
    Description
    File Size
    Date
    Size
    SS30AT/SS40A/SS50AT Bipolar, Hall-Effect Magnetic Sensor ICs
    859.33 KB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    SS30AT/SS40A/SS50AT Bipolar Hall-Effect Magnetic Sensors
    720.15 KB
    8/13/2025
    Magnetic Sensor IC SOT-89B CAD Model
    32.96 KB
    7/15/2021
    Magnetic Sensors CAD Models
    130.4 KB
    7/15/2021
    Magnetic Sensor IC SOT-23 CAD Model
    16.4 KB
    7/15/2021
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    13.27 KB
    7/15/2021
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Making Sense of Sensing
    3.37 MB
    8/12/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Magnetic Sensor IC Selection Chart
    383.21 KB
    8/14/2025
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/13/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Sensors and Switches - Solutions for Medical Applications Application Note
    1.04 MB
    1/16/2026
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Magnetic Position Sensing in Brushless DC Electric Motors
    516.73 KB
    8/13/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Flat TO-92-style straight standard leads ammo pack tape highres photo
    64.75 KB
    7/15/2021
    SOT-89B highres photo
    25.73 KB
    7/15/2021
    Flat TO-92-style formed leads ammopack tape lowres photo
    11.95 KB
    7/15/2021
    Flat TO-92-style straight long leads highres photo
    110.38 KB
    7/15/2021
    Flat TO-92-style straight standard leads highres photo
    89.66 KB
    7/15/2021
    SOT-23 lowres photo
    12.05 KB
    7/15/2021
    Flat TO-92-style straight long leads lowres photo
    17.82 KB
    7/15/2021
    SOT-89B lowres photo
    10.2 KB
    7/15/2021
    Flat TO-92-style straight standard leads ammopack tape lowres photo
    9.16 KB
    7/15/2021
    SOT-23 highres photo
    115.42 KB
    7/15/2021
    Flat TO-92-style formed leads ammopack tape highres photo
    58.63 KB
    7/15/2021
    Flat TO-92-style straight standard leads lowres photo
    16.8 KB
    7/15/2021
    Magnetic Sensors Product Photos
    1.22 MB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SS30AT
    SS30AT Hall-effect digital position sensor IC, bipolar, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-and-sot-89b-ciid-161640
    SS30AT
    SS30AT Hall-effect digital position sensor IC, bipolar, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-and-sot-89b-ciid-161640
    SS40A
    SS40A Hall-effect digital position sensor IC, bipolar, flat TO-92-style package, straight standard leads, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-and-sot-89b-ciid-161640
    SS40A
    SS40A Hall-effect digital position sensor IC, bipolar, flat TO-92-style package, straight standard leads, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-and-sot-89b-ciid-161640
    SS40A-T3
    SS40A-T3 Hall-effect digital position sensor IC, bipolar, flat TO-92-style package, straight standard leads, 5000 unitsammopack tape-in-box
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-and-sot-89b-ciid-161640
    SS40A-T3
    SS40A-T3 Hall-effect digital position sensor IC, bipolar, flat TO-92-style package, straight standard leads, 5000 unitsammopack tape-in-box
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-and-sot-89b-ciid-161640
    SS50AT
    SS50AT Hall-effect sensor IC, SOT-89B, bipolar, 1000 unitspocket tape and reel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-and-sot-89b-ciid-161640
    SS50AT
    SS50AT Hall-effect sensor IC, SOT-89B, bipolar, 1000 unitspocket tape and reel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-and-sot-89b-ciid-161640