/content/sps/ca/en/search-results.html

    magnetic sensors

    APS00B Angle Sensor IC Position Sensor IC

    High-resolution magnetoresisitve displacement. SOIC-8 package. Outputs dual analog voltages responding to changes in magnetic field angle.

    Overview

    Honeywell's APS00B High Resolution Angular Position Sensor integrated circuit (IC) is a miniature surface mount device for angular or rotary displacement designed for magnetic saturating field sensing.

    The APS00B creates an analog output voltage that varies with the direction of the magnetic flux passing over the sensor IC surface. It contains dual, saturated-mode Wheatstone bridges that generate quadrature (sine and cosine) signals to provide an extended range of angular measurements up to 180°.

    This product is a cost-effective and space-efficient solution for high-volume OEM designs. Potential applications include position sensing, rotary speed and angle detection, and non-contact precision location measurement systems.

    APS00B sensor ICs use Honeywell Anisotropic Magnetoresistive (AMR) technology that provides advantages over Hall-effect-based magnetic sensors. They are able to resolve better than a tenth of a degree or a tenth of a millimeter, withstand large variations in magnet-to-sensor gaps, and exhibit insensitivity to shocks and vibrations. Honeywell's Magnetic Sensors are among the most precise and reliable position sensors in the industry.

    These surface mount devices are mounted directly on the electrical traces on a PC (Printed Circuit) board. They are attached by an automatic solder reflow operation which requires no hole, so it may help reduce the cost of the PC board.

    Specifications

    Others

    • Industry
      • Aerospace
    • Magnetic Actuation Type
      • Analog
      • Saturated mode

    Others

    • Industry
      • Aerospace
    • Magnetic Actuation Type
      • Analog
      • Saturated mode
    • Industry : Aerospace
    • Magnetic Actuation Type : Analog|Saturated mode
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    APS00B High Resolution Magnetic Angular Position Sensor ICs
    application/pdf 652.76 KB
    8/13/2025
    652.76 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC 8-Pin SOIC CAD Model
    application/zip 67.92 KB
    7/15/2021
    67.92 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    How to Apply Honeywell APS00B Angular Position Sensor ICs
    application/pdf 583.3 KB
    8/13/2025
    583.3 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    8-pin SOIC APS00B highres photo
    image/jpeg 63.95 KB
    7/15/2021
    63.95 KB
    APS00B Angle Sensor IC Product Photos
    application/zip 77.66 KB
    7/15/2021
    77.66 KB
    8-pin SOIC APS00B lowres photo
    image/jpeg 14.85 KB
    7/15/2021
    14.85 KB
    Name
    Description
    File Size
    Date
    Size
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    8-pin SOIC APS00B highres photo
    image/jpeg 63.95 KB
    7/15/2021
    63.95 KB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Magnetic Sensor IC 8-Pin SOIC CAD Model
    application/zip 67.92 KB
    7/15/2021
    67.92 KB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    How to Apply Honeywell APS00B Angular Position Sensor ICs
    application/pdf 583.3 KB
    8/13/2025
    583.3 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    APS00B High Resolution Magnetic Angular Position Sensor ICs
    application/pdf 652.76 KB
    8/13/2025
    652.76 KB
    APS00B Angle Sensor IC Product Photos
    application/zip 77.66 KB
    7/15/2021
    77.66 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    8-pin SOIC APS00B lowres photo
    image/jpeg 14.85 KB
    7/15/2021
    14.85 KB
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    APS00B High Resolution Magnetic Angular Position Sensor ICs
    652.76 KB
    8/13/2025
    Magnetic Sensor IC 8-Pin SOIC CAD Model
    67.92 KB
    7/15/2021
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Making Sense of Sensing
    3.37 MB
    8/12/2025
    Magnetic Sensor IC Selection Chart
    383.21 KB
    8/14/2025
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/13/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Sensors and Switches in Mobile Cranes
    1.97 MB
    8/13/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    How to Apply Honeywell APS00B Angular Position Sensor ICs
    583.3 KB
    8/13/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    8-pin SOIC APS00B highres photo
    63.95 KB
    7/15/2021
    APS00B Angle Sensor IC Product Photos
    77.66 KB
    7/15/2021
    8-pin SOIC APS00B lowres photo
    14.85 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    613SS2
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    613SS2
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    634SS2
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    634SS2
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1322-602
    ALC HALL 6-IN DIE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1322-602
    ALC HALL 6-IN DIE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1452-602
    0 PULSE 2 WIRE WHEELSPEED MR DIE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1452-602
    0 PULSE 2 WIRE WHEELSPEED MR DIE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1460-604
    5 IN PtSi MRL 1460 Die
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1460-604
    5 IN PtSi MRL 1460 Die
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1461-604
    5 IN PtSi MRL 1461 Die
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1461-604
    5 IN PtSi MRL 1461 Die
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1480-602
    3-WIRE ADAPTIVE MR DIE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1480-602
    3-WIRE ADAPTIVE MR DIE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1490-602
    1489 MR 50% 6-IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1490-602
    1489 MR 50% 6-IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1498-602
    MR L18 ECS 6-IN DIE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1498-602
    MR L18 ECS 6-IN DIE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1525-602
    MAGNETIC SENSORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090
    831-1525-602
    MAGNETIC SENSORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-aps00b-ciid-161090