/content/sps/ca/en/search-results.html

    magnetic sensors

    2SS52M Series Magnetoresistive Sensor IC

    Omnipolar magnetoresistive. U-Pack, SOT-89B packages. 25 G max. operate.

    Overview

    The 2SS52M Series Digital Magnetoresistive Sensors are omnipolar, solid-state sensors with a built-in magnetoresistive bridge integrated on silicon and encapsulated in a plastic package. The integrated circuit also includes a band-gap regulator and a digital output in response to very low magnetic fields.

    These sensor ICs may be operated with either a North or a South magnetic pole applied in parallel to the sensor IC. The polarity does not need to be identified, simplifying installation in single pole applications and doubling the resolution in rotating magnet applications.

    These small and highly sensitive omnipolar devices have become a popular building block for flow metering, motor RPM and cylinder position sensing.

    Specifications

    Others

    • Industry
      • Aerospace
    • Output Type
      • Digital sinking
    • Magnetic Actuation Type
      • Omnipolar

    Others

    • Industry
      • Aerospace
    • Output Type
      • Digital sinking
    • Magnetic Actuation Type
      • Omnipolar
    • Industry : Aerospace
    • Output Type : Digital sinking
    • Magnetic Actuation Type : Omnipolar
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    2SS52M Series Digital Magnetoresistive Sensor ICs
    application/pdf 618.59 KB
    8/13/2025
    618.59 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    SS552MT Series Surface Mount Sensors
    application/pdf 219.15 KB
    8/13/2025
    219.15 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC SOT-89B CAD Model
    application/zip 32.96 KB
    7/15/2021
    32.96 KB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Embedded Products For Hospital Applications - Brochure
    application/pdf 2.34 MB
    10/22/2025
    2.34 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Embedded Products in Hospital Applications
    application/pdf 4.71 MB
    9/23/2025
    4.71 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Magnetoresistive Sensors: Position and Solid State Sensing
    application/pdf 174.19 KB
    8/13/2025
    174.19 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Sensing and Switching Solutions for Gas/Fuel Pumps - Application Note
    application/pdf 10.66 MB
    10/24/2025
    10.66 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    SOT-89B lowres photo
    image/jpeg 10.2 KB
    7/15/2021
    10.2 KB
    2SS52M-T3 lowres photo
    image/jpeg 12.87 KB
    7/15/2021
    12.87 KB
    2SS52M-S lowres photo
    image/jpeg 27.3 KB
    7/15/2021
    27.3 KB
    2SS52M-S highres photo
    image/jpeg 40.44 KB
    7/15/2021
    40.44 KB
    SOT-89B highres photo
    image/jpeg 25.73 KB
    7/15/2021
    25.73 KB
    2SS52M-T2 highres photo
    image/jpeg 77.44 KB
    7/15/2021
    77.44 KB
    2SS52M-T3 highres photo
    image/jpeg 85.04 KB
    7/15/2021
    85.04 KB
    2SS52M highres photo
    image/jpeg 92.58 KB
    7/15/2021
    92.58 KB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    2SS52M lowres photo
    image/jpeg 31.59 KB
    7/15/2021
    31.59 KB
    2SS52M-T2 lowres photo
    image/jpeg 12.53 KB
    7/15/2021
    12.53 KB
    Name
    Description
    File Size
    Date
    Size
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    SOT-89B lowres photo
    image/jpeg 10.2 KB
    7/15/2021
    10.2 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    2SS52M-T3 lowres photo
    image/jpeg 12.87 KB
    7/15/2021
    12.87 KB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    2SS52M-S lowres photo
    image/jpeg 27.3 KB
    7/15/2021
    27.3 KB
    2SS52M Series Digital Magnetoresistive Sensor ICs
    application/pdf 618.59 KB
    8/13/2025
    618.59 KB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    SS552MT Series Surface Mount Sensors
    application/pdf 219.15 KB
    8/13/2025
    219.15 KB
    2SS52M-S highres photo
    image/jpeg 40.44 KB
    7/15/2021
    40.44 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Magnetic Sensor IC SOT-89B CAD Model
    application/zip 32.96 KB
    7/15/2021
    32.96 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    SOT-89B highres photo
    image/jpeg 25.73 KB
    7/15/2021
    25.73 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    2SS52M-T2 highres photo
    image/jpeg 77.44 KB
    7/15/2021
    77.44 KB
    Magnetoresistive Sensors: Position and Solid State Sensing
    application/pdf 174.19 KB
    8/13/2025
    174.19 KB
    2SS52M-T3 highres photo
    image/jpeg 85.04 KB
    7/15/2021
    85.04 KB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    2SS52M highres photo
    image/jpeg 92.58 KB
    7/15/2021
    92.58 KB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    2SS52M lowres photo
    image/jpeg 31.59 KB
    7/15/2021
    31.59 KB
    2SS52M-T2 lowres photo
    image/jpeg 12.53 KB
    7/15/2021
    12.53 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Embedded Products For Hospital Applications - Brochure
    application/pdf 2.34 MB
    10/22/2025
    2.34 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Embedded Products in Hospital Applications
    application/pdf 4.71 MB
    9/23/2025
    4.71 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Sensing and Switching Solutions for Gas/Fuel Pumps - Application Note
    application/pdf 10.66 MB
    10/24/2025
    10.66 MB
    Name
    Description
    File Size
    Date
    Size
    2SS52M Series Digital Magnetoresistive Sensor ICs
    618.59 KB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    SS552MT Series Surface Mount Sensors
    219.15 KB
    8/13/2025
    Magnetic Sensor IC SOT-89B CAD Model
    32.96 KB
    7/15/2021
    Magnetic Sensors CAD Models
    130.4 KB
    7/15/2021
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Embedded Products For Hospital Applications - Brochure
    2.34 MB
    10/22/2025
    Making Sense of Sensing
    3.37 MB
    8/12/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Embedded Products in Hospital Applications
    4.71 MB
    9/23/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Magnetic Sensor IC Selection Chart
    383.21 KB
    8/14/2025
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/13/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Sensors and Switches - Solutions for Medical Applications Application Note
    1.04 MB
    1/16/2026
    Magnetoresistive Sensors: Position and Solid State Sensing
    174.19 KB
    8/13/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Sensing and Switching Solutions for Gas/Fuel Pumps - Application Note
    10.66 MB
    10/24/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    SOT-89B lowres photo
    10.2 KB
    7/15/2021
    2SS52M-T3 lowres photo
    12.87 KB
    7/15/2021
    2SS52M-S lowres photo
    27.3 KB
    7/15/2021
    2SS52M-S highres photo
    40.44 KB
    7/15/2021
    SOT-89B highres photo
    25.73 KB
    7/15/2021
    2SS52M-T2 highres photo
    77.44 KB
    7/15/2021
    2SS52M-T3 highres photo
    85.04 KB
    7/15/2021
    2SS52M highres photo
    92.58 KB
    7/15/2021
    Magnetic Sensors Product Photos
    1.22 MB
    7/15/2021
    2SS52M lowres photo
    31.59 KB
    7/15/2021
    2SS52M-T2 lowres photo
    12.53 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1MGH2
    SOLID STATE SENSOR - MAGNET
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    1MGH2
    SOLID STATE SENSOR - MAGNET
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    1XL2
    MAGNETIC SENSORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    1XL2
    MAGNETIC SENSORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    2SS52M
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    2SS52M
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    2SS52M-S
    2SS52M Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, U-Pack surface mount, 1000 unitsbulk
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    2SS52M-S
    2SS52M Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, U-Pack surface mount, 1000 unitsbulk
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    2SS52M-T2
    2SS52M Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, U-Pack formed leads, 5000 unitsammopack tape-in-box
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    2SS52M-T2
    2SS52M Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, U-Pack formed leads, 5000 unitsammopack tape-in-box
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    2SS52M-T3
    2SS52M Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, U-Pack straight leads, 5000 unitsammopack tape-in-box
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    2SS52M-T3
    2SS52M Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, U-Pack straight leads, 5000 unitsammopack tape-in-box
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    2SS52M=NEW
    2SS52M SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    2SS52M=NEW
    2SS52M SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    50017859-003
    LEADFRAME - METAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    50017859-003
    LEADFRAME - METAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    SS552MT
    2SS52M Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, SOT-89B, 1000 unitspocket tape and reel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481
    SS552MT
    2SS52M Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, SOT-89B, 1000 unitspocket tape and reel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2ss52m-series-group-ciid-161481