/content/sps/ca/en/search-results.html

    flow sensors

    AWM2000 Series

    Compensated. ±30 SCCM, ±1000 SCCM: ±10.0 mbar. Analog output.

    Overview

    The AWM2000 Series microbridge mass airflow sensor is a passive device comprised of two Wheatstone bridges. The heater control circuit is required for operation per specifications. The sensing bridge supply circuit is also required for operation per specifications. These two circuits are not on board the package and must be supplied in the application. The differential amplifier is a useful interface for the sensing bridge. It can be used to introduce gain and to voltage offsets to the sensor output.

    CAUTION: PRODUCT DAMAGE

    AWM Series Microbridge Mass Airflow Sensors are not designed to sense liquid flow and will be damaged by liquid flow through the sensor.

    Failure to comply with these instructions could result in product damage.

    Specifications

    Applications & Compatibility

    • Application
      • For Applications Sensing Hydrogen or Helium
    • Media Compatibility
      • Dry Gas Only

    Dimensions & Weight

    • Weight range
      • 10.8 g

    Technical Specifications

    • Termination
      • 0.635 mm (0.025N) Square
      • 2.54 mm (.100N) Centers
    • Flow/Pressure Range
      • ±200 sccm
    • Common Mode Pressure
      • 1.72 bar

    Operating Characteristics

    • Storage Temperature
      • −40° to +90°C
    • Operation Mode
      • Bi-Directional
    • Operating Temperature
      • −25° to +85°C

    Features

    • Signal Conditioning
      • Compensated
      • Unamplified
    • Shock
      • 100g Peak (5 Drops, 6 Axes)
    • Series Name
      • AWM2000
    • Repeatability
      • ±0.35% Reading
    • Port Style
      • Straight
    • Features & Benefits
      • Actual Mass Air Flow Sensing
      • Analog Output
      • Bi-Directional Sensing Capability
      • Enhanced Response Time
      • Low Differential Pressure Sensing
      • Low Power Consumption
      • Sensitivity To Low Flows

    Electrical Specifications

    • Sensor Current
      • 0.3 mA
    • Power Consumption
      • 30 to 50 mW
    • Output Voltage
      • 30

    Overview

    • Product Type
      • Microbridge Mass Airflow Sensor

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • For Applications Sensing Hydrogen or Helium
    • Media Compatibility
      • Dry Gas Only

    Dimensions & Weight

    • Weight range
      • 10.8 g

    Technical Specifications

    • Termination
      • 0.635 mm (0.025N) Square
      • 2.54 mm (.100N) Centers
    • Flow/Pressure Range
      • ±200 sccm
    • Common Mode Pressure
      • 1.72 bar

    Operating Characteristics

    • Storage Temperature
      • −40° to +90°C
    • Operation Mode
      • Bi-Directional
    • Operating Temperature
      • −25° to +85°C

    Features

    • Signal Conditioning
      • Compensated
      • Unamplified
    • Shock
      • 100g Peak (5 Drops, 6 Axes)
    • Series Name
      • AWM2000
    • Repeatability
      • ±0.35% Reading
    • Port Style
      • Straight
    • Features & Benefits
      • Actual Mass Air Flow Sensing
      • Analog Output
      • Bi-Directional Sensing Capability
      • Enhanced Response Time
      • Low Differential Pressure Sensing
      • Low Power Consumption
      • Sensitivity To Low Flows

    Electrical Specifications

    • Sensor Current
      • 0.3 mA
    • Power Consumption
      • 30 to 50 mW
    • Output Voltage
      • 30

    Overview

    • Product Type
      • Microbridge Mass Airflow Sensor

    Others

    • Industry
      • Healthcare
    • Application : For Applications Sensing Hydrogen or Helium
    • Weight range : 10.8 g
    • Termination : 0.635 mm (0.025N) Square|2.54 mm (.100N) Centers
    • Storage Temperature : −40° to +90°C
    • Signal Conditioning : Compensated|Unamplified
    • Shock : 100g Peak (5 Drops, 6 Axes)
    • Series Name : AWM2000
    • Sensor Current : 0.3 mA
    • Repeatability : ±0.35% Reading
    • Product Type : Microbridge Mass Airflow Sensor
    • Power Consumption : 30 to 50 mW
    • Port Style : Straight
    • Output Voltage : 30
    • Operation Mode : Bi-Directional
    • Operating Temperature : −25° to +85°C
    • Media Compatibility : Dry Gas Only
    • Industry : Healthcare
    • Flow/Pressure Range : ±200 sccm
    • Features & Benefits : Actual Mass Air Flow Sensing|Analog Output|Bi-Directional Sensing Capability|Enhanced Response Time|Low Differential Pressure Sensing|Low Power Consumption|Sensitivity To Low Flows
    • Common Mode Pressure : 1.72 bar
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    AWM2000 Series Microbridge Mass Airflow Sensors
    application/pdf 270.67 KB
    8/13/2025
    270.67 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches for Medical Applications Brochure
    application/pdf 10.1 MB
    8/14/2025
    10.1 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    application/pdf 100.21 KB
    8/13/2025
    100.21 KB
    Gas Media Compatibility and Correction Factors
    application/pdf 146.35 KB
    8/13/2025
    146.35 KB
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    application/pdf 192.45 KB
    8/13/2025
    192.45 KB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    application/pdf 86.49 KB
    8/13/2025
    86.49 KB
    Airflow Sensor Glossary of Terms
    application/pdf 156.26 KB
    8/12/2025
    156.26 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    AWM2000 Series Airflow Sensors, Unamplified
    application/pdf 273.95 KB
    8/12/2025
    273.95 KB
    AWM Series Airflow Sensors Introduction
    application/pdf 188.31 KB
    8/12/2025
    188.31 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Gas Analyzer
    application/pdf 17.12 KB
    8/13/2025
    17.12 KB
    Name
    Description
    File Size
    Date
    Size
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    application/pdf 100.21 KB
    8/13/2025
    100.21 KB
    AWM2000 Series Airflow Sensors, Unamplified
    application/pdf 273.95 KB
    8/12/2025
    273.95 KB
    Gas Media Compatibility and Correction Factors
    application/pdf 146.35 KB
    8/13/2025
    146.35 KB
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    application/pdf 192.45 KB
    8/13/2025
    192.45 KB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    application/pdf 86.49 KB
    8/13/2025
    86.49 KB
    AWM Series Airflow Sensors Introduction
    application/pdf 188.31 KB
    8/12/2025
    188.31 KB
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Gas Analyzer
    application/pdf 17.12 KB
    8/13/2025
    17.12 KB
    Airflow Sensor Glossary of Terms
    application/pdf 156.26 KB
    8/12/2025
    156.26 KB
    AWM2000 Series Microbridge Mass Airflow Sensors
    application/pdf 270.67 KB
    8/13/2025
    270.67 KB
    Sensors and Switches for Medical Applications Brochure
    application/pdf 10.1 MB
    8/14/2025
    10.1 MB
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    4.24 MB
    10/2/2025
    AWM2000 Series Microbridge Mass Airflow Sensors
    270.67 KB
    8/13/2025
    Sensors and Switches for Medical Applications Brochure
    10.1 MB
    8/14/2025
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    100.21 KB
    8/13/2025
    Gas Media Compatibility and Correction Factors
    146.35 KB
    8/13/2025
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    192.45 KB
    8/13/2025
    Pressure or Airflow Sensors Technical Note
    560.47 KB
    8/13/2025
    Energy and Environmental Design Trends
    828.15 KB
    8/13/2025
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    86.49 KB
    8/13/2025
    Airflow Sensor Glossary of Terms
    156.26 KB
    8/12/2025
    AWM2000 Series Airflow Sensors, Unamplified
    273.95 KB
    8/12/2025
    AWM Series Airflow Sensors Introduction
    188.31 KB
    8/12/2025
    Solutions for Ventilators
    2.78 MB
    8/14/2025
    Gas Analyzer
    17.12 KB
    8/13/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    AWM2100V
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-airflow-sensors-awm1000-awm2000-1094-ciid-161002
    AWM2100V
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-airflow-sensors-awm1000-awm2000-1094-ciid-161002
    AWM2150V
    AWM2000 Series airflow sensor, unamplified (mV), flowpressure range: ±30.0 sccm; straight port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-airflow-sensors-awm1000-awm2000-1094-ciid-161002
    AWM2150V
    AWM2000 Series airflow sensor, unamplified (mV), flowpressure range: ±30.0 sccm; straight port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-airflow-sensors-awm1000-awm2000-1094-ciid-161002
    AWM2200V
    AWM2000 Series airflow sensor, unamplified (mV), flowpressure range: ±10.0 mbar [4.0 H<sub>2<sub>O]; straight port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-airflow-sensors-awm1000-awm2000-1094-ciid-161002
    AWM2200V
    AWM2000 Series airflow sensor, unamplified (mV), flowpressure range: ±10.0 mbar [4.0 H<sub>2<sub>O]; straight port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-airflow-sensors-awm1000-awm2000-1094-ciid-161002
    AWM2300V
    AWM2000 Series airflow sensor, unamplified (mV), flowpressure range: ±1000 sccm (1.0 SLPM); straight port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-airflow-sensors-awm1000-awm2000-1094-ciid-161002
    AWM2300V
    AWM2000 Series airflow sensor, unamplified (mV), flowpressure range: ±1000 sccm (1.0 SLPM); straight port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-airflow-sensors-awm1000-awm2000-1094-ciid-161002
    AWM2300VH
    AWM2000 Series airflow sensor, unamplified (mV), flowpressure range: ±1000 sccm (1.0 SLPM); straight port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-airflow-sensors-awm1000-awm2000-1094-ciid-161002
    AWM2300VH
    AWM2000 Series airflow sensor, unamplified (mV), flowpressure range: ±1000 sccm (1.0 SLPM); straight port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-airflow-sensors-awm1000-awm2000-1094-ciid-161002