/content/sps/ca/en/search-results.html

    central components

    790P103 Transceiver Unit Universal V IP64

    Active transponder system with an adjustable range of up to 6m of radius, safe three-dimensional detection of patient transponders and nursing transponders.

    Overview

    Part Number: 790P103

    Like item 790P100, however, in the outer housing with moisture protection IP64 / environmental protection class III.

    Specifications

    Applications & Compatibility

    • Application
      • Alarm Suppression

    Dimensions & Weight

    • Weight (g)
      • 550
    • Dimensions
      • W: 230 mm H: 145 mm D: 35 mm

    Standards & Certifications

    • Type Of Protection
      • IP64

    Technical Specifications

    • Transmission range
      • 6 m
    • Quiescent Frequency
      • 125
    • Frequency band (MHz)
      • 868

    Electrical Specifications

    • Rated voltage (V AC)
      • 230

    Overview

    • Product Type
      • Locator/Receiver Unit (Universal V)
    • Brand
      • Honeywell

    Features

    • Includes
      • 1x 230V Power Supply (Built-In)
      • 1x Antenna Unit (868 MHz Operation Frequency and 125 kHz Stand-by Frequency)
      • 1x Built-in Signal Transmitter
      • 1x Relay Contacts Control Unit (Investors)
    • Features & Benefits
      • Battery Monitoring of the Transponders with Fault Alarm if the Battery Capacity of 40% is Fallen Short off
      • Expandable with Relay Card for Group Identification and an External Additional Antenna
      • Possibility for the Connection of an External Additional Antenna
      • Safe Three Dimensional Detection of Patient Transponders and Nursing Transponders
      • With Automatic Field Regulation (To The Extent Possible) if Interference is Detected in the Detection Range
    • Color
      • White

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • Alarm Suppression

    Dimensions & Weight

    • Weight (g)
      • 550
    • Dimensions
      • W: 230 mm H: 145 mm D: 35 mm

    Standards & Certifications

    • Type Of Protection
      • IP64

    Technical Specifications

    • Transmission range
      • 6 m
    • Quiescent Frequency
      • 125
    • Frequency band (MHz)
      • 868

    Electrical Specifications

    • Rated voltage (V AC)
      • 230

    Overview

    • Product Type
      • Locator/Receiver Unit (Universal V)
    • Brand
      • Honeywell

    Features

    • Includes
      • 1x 230V Power Supply (Built-In)
      • 1x Antenna Unit (868 MHz Operation Frequency and 125 kHz Stand-by Frequency)
      • 1x Built-in Signal Transmitter
      • 1x Relay Contacts Control Unit (Investors)
    • Features & Benefits
      • Battery Monitoring of the Transponders with Fault Alarm if the Battery Capacity of 40% is Fallen Short off
      • Expandable with Relay Card for Group Identification and an External Additional Antenna
      • Possibility for the Connection of an External Additional Antenna
      • Safe Three Dimensional Detection of Patient Transponders and Nursing Transponders
      • With Automatic Field Regulation (To The Extent Possible) if Interference is Detected in the Detection Range
    • Color
      • White

    Others

    • Industry
      • Healthcare
    • Application : Alarm Suppression
    • Weight (g) : 550
    • Type Of Protection : IP64
    • Transmission range : 6 m
    • Rated voltage (V AC) : 230
    • Quiescent Frequency : 125
    • Product Type : Locator/Receiver Unit (Universal V)
    • Industry : Healthcare
    • Includes : 1x 230V Power Supply (Built-In)|1x Antenna Unit (868 MHz Operation Frequency and 125 kHz Stand-by Frequency)|1x Built-in Signal Transmitter|1x Relay Contacts Control Unit (Investors)
    • Frequency band (MHz) : 868
    • Features & Benefits : Battery Monitoring of the Transponders with Fault Alarm if the Battery Capacity of 40% is Fallen Short off|Expandable with Relay Card for Group Identification and an External Additional Antenna|Possibility for the Connection of an External Additional Antenna|Safe Three Dimensional Detection of Patient Transponders and Nursing Transponders|With Automatic Field Regulation (To The Extent Possible) if Interference is Detected in the Detection Range
    • Dimensions : W: 230 mm H: 145 mm D: 35 mm
    • Color : White
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list