/content/sps/ca/en/search-results.html

    systevo legacy

    VDE 0834 Adapter for Info-Display Systevo Call Ackermann

    Isolator for the galvanic isolation of the info display from external systems according to VDE 0834-1:2016-06.

    Overview

    This product is no longer available

    Part Number: 74657Z1

    Isolator for the galvanic isolation of the info display from external systems according to VDE 0834-1:2016-06.

    Used as part of a medical-electrical system to protect the patient from dangerous leakage currents.

    Additional Information

    RoHS compliant / REACH

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • -10 to 55°C
    • Storage Temperature
      • 0 to 60°C

    Dimensions & Weight

    • Weight (g)
      • 250
    • Dimensions
      • W: 37 mm H: 730 mm D: 8 mm

    Material Specifications

    • Material
      • PC - ABR

    Features

    • Features & Benefits
      • Isolator for The Galvanic Isolation of The Info Display from External Systems According to VDE 0834-1:2016-06
      • Used as Part of a Medical-Electrical System to Protect The Patient from Dangerous Leakage Currents
    • Color
      • Anthracite

    Overview

    • Brand
      • Honeywell

    Standards & Certifications

    • Approval
      • REACH
      • RoHS Compliant
      • VDE 0834-1:2016-06

    Applications & Compatibility

    • Application
      • Used as Part of a Medical-Electrical System to Protect The Patient From Dangerous Leakage Currents

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • -10 to 55°C
    • Storage Temperature
      • 0 to 60°C

    Dimensions & Weight

    • Weight (g)
      • 250
    • Dimensions
      • W: 37 mm H: 730 mm D: 8 mm

    Material Specifications

    • Material
      • PC - ABR

    Features

    • Features & Benefits
      • Isolator for The Galvanic Isolation of The Info Display from External Systems According to VDE 0834-1:2016-06
      • Used as Part of a Medical-Electrical System to Protect The Patient from Dangerous Leakage Currents
    • Color
      • Anthracite

    Overview

    • Brand
      • Honeywell

    Standards & Certifications

    • Approval
      • REACH
      • RoHS Compliant
      • VDE 0834-1:2016-06

    Applications & Compatibility

    • Application
      • Used as Part of a Medical-Electrical System to Protect The Patient From Dangerous Leakage Currents

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : -10 to 55°C
    • Weight (g) : 250
    • Storage Temperature : 0 to 60°C
    • Material : PC - ABR
    • Industry : Healthcare
    • Features & Benefits : Isolator for The Galvanic Isolation of The Info Display from External Systems According to VDE 0834-1:2016-06|Used as Part of a Medical-Electrical System to Protect The Patient from Dangerous Leakage Currents
    • Dimensions : W: 37 mm H: 730 mm D: 8 mm
    • Color : Anthracite
    • Brand : Honeywell
    • Approval : REACH|RoHS Compliant|VDE 0834-1:2016-06
    • Application : Used as Part of a Medical-Electrical System to Protect The Patient From Dangerous Leakage Currents
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list