systevo legacy
Systevo Touch IP Management Server for Edt. 25 users
Management server for the configuration, administration and logical room allocation of the touch terminals.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 79CM305SR
Product not available anymore. Valid for System V11 only.
Management server for the configuration, administration and logical room allocation of the touch terminals. Provision of the web services for the entire system infrastructure to Systevo Call Ackermann.Interface via LAN infrastructure to the system workstation (FTP/NTS/HTML). Provision of a secure system environment (Cyber Security conform) for automated firmware updates of the touch terminals.
Features
Processor:
- BCM2837, 1.2 GHz, Quad-Core
- RAM 1 GByte
- Flash memory 4 GByte
Reverse polarity protection:
- ESD protection 4 kV / 8 kV
Optical display:
- 3 Status LEDs (2-coloured), of which, 2 LEDs freely programmable
- Operating system
- Raspbian - Version Jessie with RT-Patch (Installation)
Interfaces:
- 2 x USB 2.0 A (per 500 mA resilient) | 1 x Micro-USB |
- 1 x Micro HDMI | 1 x RJ45 (Ethernet) 10/100 Mbit/s
Equipment of the installed user software:
- Configuration tool Systevo Touch IP (max. 25 devices)
- Processing of the XML configuration data of the Systevo Call Ackermann
- Logical allocation of the touch terminals to the rooms (patient rooms, offices), incl. visualisation
- Allocation of the system language
- Allocation of time-dependent comfort functions (day and night mode)
- Configuration of graphic display elements (logo, background colour)
- Set-up of the SIP channel for communication via VoIP (sep. licence/SIP licence required)
- System management tools
- Fallback level for DNS, DHCP
- Database management system
- Network functions for system accesses (VNC SSH-Tunnel via certificate for operating system and application)
- Firmware updates of the touch terminals
- Selection of call type groups for services
- Configuration of the level of the acoustic call forwarding (day/night)
- Access control via user ID (if necessary)
Overview
- Brand
- Honeywell
Electrical Specifications
- Operating voltage (A)
- 10.7 ... 28.8 V DC
- Power Consumption
- 10 W (Incl. USB Load Relay with 2 x 450 mA)
Operating Characteristics
- Storage Temperature
- -40 to 85°C
- Ambient Temperature
- -40 to 55
- Air Humidity
- < 93 %
Features
- Features & Benefits
- 1 x Micro HDMI and 1 x RJ45 (Ethernet) 10/100 Mbit/s
- 2 x USB 2.0 A (per 500 mA resilient) and 1 x Micro-USB
- 3 Status LEDs (2-Coloured) of which 2 LEDs Freely Programmable Operating System
- Access Control via user ID (If Necessary)
- Allocation of Time-Dependent Comfort Functions (Day and Night Mode)
- Allocation of the System Language
- BCM2837 1.2 GHz Quad-Core
- Configuration Tool Systevo Touch IP (max. 25 Devices)
- Configuration of Graphic Display Elements (Logo Background Colour)
- Configuration of the Level of the Acoustic Call Forwarding (Day/Night)
- Database Management System
- ESD Protection 4 kV/8 kV
- Fallback Level for DNS and DHCP
- Firmware Updates of the Touch Terminals
- Flash Memory 4 GByte
- Logical Allocation of the Touch Terminals to the Rooms (Patient Rooms Offices) incl. Visualisation
- Network Functions for System Accesses (VNC SSH-Tunnel via Certificate for Operating System and Application)
- Processing of the XML Configuration Data of the Systevo Call Ackermann
- RAM 1 GByte
- Raspbian - Version Jessie with RT-Patch (Installation)
- Selection of Call Type Groups for Services
- Set-up of the SIP Channel for Communication Via VoIP (sep. Licence/SIP Licence Required)
- System Management Tools
- License Extension
- 25 Users
- Functions
- Management Server for the Configuration, Administration and Logical Room Allocation of the Touch Terminals
Applications & Compatibility
- Application
- Administration and Logical Room Allocation of the Touch Terminals
- Management server for the Configuration
- Provision of the Web Services for the Entire System Infrastructure to Systevo Call Ackermann
Dimensions & Weight
- Weight (g)
- 108
- Dimensions
- W: 22.5 mm H: 96 mm D: 110.5 mm
Technical Specifications
- Interface
- LAN to FTP/NTS/HTML
- Firmware
- Automated Firmware Updates of the Touch Terminals
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Electrical Specifications
- Operating voltage (A)
- 10.7 ... 28.8 V DC
- Power Consumption
- 10 W (Incl. USB Load Relay with 2 x 450 mA)
Operating Characteristics
- Storage Temperature
- -40 to 85°C
- Ambient Temperature
- -40 to 55
- Air Humidity
- < 93 %
Features
- Features & Benefits
- 1 x Micro HDMI and 1 x RJ45 (Ethernet) 10/100 Mbit/s
- 2 x USB 2.0 A (per 500 mA resilient) and 1 x Micro-USB
- 3 Status LEDs (2-Coloured) of which 2 LEDs Freely Programmable Operating System
- Access Control via user ID (If Necessary)
- Allocation of Time-Dependent Comfort Functions (Day and Night Mode)
- Allocation of the System Language
- BCM2837 1.2 GHz Quad-Core
- Configuration Tool Systevo Touch IP (max. 25 Devices)
- Configuration of Graphic Display Elements (Logo Background Colour)
- Configuration of the Level of the Acoustic Call Forwarding (Day/Night)
- Database Management System
- ESD Protection 4 kV/8 kV
- Fallback Level for DNS and DHCP
- Firmware Updates of the Touch Terminals
- Flash Memory 4 GByte
- Logical Allocation of the Touch Terminals to the Rooms (Patient Rooms Offices) incl. Visualisation
- Network Functions for System Accesses (VNC SSH-Tunnel via Certificate for Operating System and Application)
- Processing of the XML Configuration Data of the Systevo Call Ackermann
- RAM 1 GByte
- Raspbian - Version Jessie with RT-Patch (Installation)
- Selection of Call Type Groups for Services
- Set-up of the SIP Channel for Communication Via VoIP (sep. Licence/SIP Licence Required)
- System Management Tools
- License Extension
- 25 Users
- Functions
- Management Server for the Configuration, Administration and Logical Room Allocation of the Touch Terminals
Applications & Compatibility
- Application
- Administration and Logical Room Allocation of the Touch Terminals
- Management server for the Configuration
- Provision of the Web Services for the Entire System Infrastructure to Systevo Call Ackermann
Dimensions & Weight
- Weight (g)
- 108
- Dimensions
- W: 22.5 mm H: 96 mm D: 110.5 mm
Technical Specifications
- Interface
- LAN to FTP/NTS/HTML
- Firmware
- Automated Firmware Updates of the Touch Terminals
Others
- Industry
- Healthcare
- Brand : Honeywell
- Operating voltage (A) : 10.7 ... 28.8 V DC
- Storage Temperature : -40 to 85°C
- Features & Benefits : 1 x Micro HDMI and 1 x RJ45 (Ethernet) 10/100 Mbit/s|2 x USB 2.0 A (per 500 mA resilient) and 1 x Micro-USB|3 Status LEDs (2-Coloured) of which 2 LEDs Freely Programmable Operating System|Access Control via user ID (If Necessary)|Allocation of Time-Dependent Comfort Functions (Day and Night Mode)|Allocation of the System Language|BCM2837 1.2 GHz Quad-Core|Configuration Tool Systevo Touch IP (max. 25 Devices)|Configuration of Graphic Display Elements (Logo Background Colour)|Configuration of the Level of the Acoustic Call Forwarding (Day/Night)|Database Management System|ESD Protection 4 kV/8 kV|Fallback Level for DNS and DHCP|Firmware Updates of the Touch Terminals|Flash Memory 4 GByte|Logical Allocation of the Touch Terminals to the Rooms (Patient Rooms Offices) incl. Visualisation|Network Functions for System Accesses (VNC SSH-Tunnel via Certificate for Operating System and Application)|Processing of the XML Configuration Data of the Systevo Call Ackermann|RAM 1 GByte|Raspbian - Version Jessie with RT-Patch (Installation)|Selection of Call Type Groups for Services|Set-up of the SIP Channel for Communication Via VoIP (sep. Licence/SIP Licence Required)|System Management Tools
- Ambient Temperature : -40 to 55
- Power Consumption : 10 W (Incl. USB Load Relay with 2 x 450 mA)
- License Extension : 25 Users
- Air Humidity : < 93 %
- Application : Administration and Logical Room Allocation of the Touch Terminals|Management server for the Configuration|Provision of the Web Services for the Entire System Infrastructure to Systevo Call Ackermann
- Weight (g) : 108
- Dimensions : W: 22.5 mm H: 96 mm D: 110.5 mm
- Interface : LAN to FTP/NTS/HTML
- Functions : Management Server for the Configuration, Administration and Logical Room Allocation of the Touch Terminals
- Industry : Healthcare
- Firmware : Automated Firmware Updates of the Touch Terminals
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In