Systevo Legacy
Room electronic module EM 140 (4 lamps) with bed databus
Room electronics module with integrated room signal lamp, designed with 4 lamp chambers in electricity-saving LED technology.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72571P1
Room electronics module with integrated room signal lamp, designed with 4 lamp chambers in electricity-saving LED technology. Serves as a controller for patient rooms and functional rooms without a voice function with connection options for call and cancelling units incl. call group monitoring. Equipped with a service socket for the configuration module, selector switch for standby current/operating current, VDE-compatibility mode and switch-off option of the signal lamp. Allocation of an 8-digit alphanumeric text for the room and the bed units.
- Design with bed bus for the connection of active bed bus components
- Signal lamp in electricity-saving LED technology with long service life
- Bed identification for two beds with call group monitoring
- Signal lamp that can be switched off
- Standby current/operating current option
- Compatibility mode for DIN VDE 0834: 1991 | from 2000
- Compatibility mode for Clino Opt 99, Clino Phon 99, System 99plus, Systevo Call Ackermann
Features
- Bed databus for connecting additional selective bedside call units and display modules within the room
- Room calls: Normal call, emergency call, diagnostic call, doctor call
- WC calls: normal call, enhanced call, WC emergency call
- Cancellation and presence: Combined cancellation/presence, Presence 1 (green) separate cancellation for bathroom / WC
- Acoustic signals: Call transfer for normal call and emergency call, doctor call, staff call, meal call
- Control of optical signals: WC call lamp - white,room call lamp (red), PR lamps - green and yellow
- Security function: Short-circuit resilient, call circuit monitoring
- Switchable signal lamp (for use without lamps, dummy plate required)
Accessories
72571Z2 - Connection board EM 140 with bed bus white.
72571Z1 - Connection board EM 140 with bed bus gray.
88893AV - Cover plate "blind" for room electronics module.
Features
- Color
- lamp cover: white, translucent
- see connection board
Technical Specifications
- Mounting
- surface mounting
Material Specifications
- Material
- PC
Dimensions & Weight
- Dimensions
- W: 110 mm H: 110 mm D: 75 mm (w/o connection board)
- W:158 mm H: 110 mm D: 87 mm (with connection board)
Others
- Industry
- Healthcare
Features
- Color
- lamp cover: white, translucent
- see connection board
Technical Specifications
- Mounting
- surface mounting
Material Specifications
- Material
- PC
Dimensions & Weight
- Dimensions
- W: 110 mm H: 110 mm D: 75 mm (w/o connection board)
- W:158 mm H: 110 mm D: 87 mm (with connection board)
Others
- Industry
- Healthcare
- Color : lamp cover: white, translucent|see connection board
- Mounting : surface mounting
- Material : PC
- Industry : Healthcare
- Dimensions : W: 110 mm H: 110 mm D: 75 mm (w/o connection board)|W:158 mm H: 110 mm D: 87 mm (with connection board)
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In