/content/sps/ca/en/search-results.html

    systevo legacy

    89734P1 HCS Fiber Optic Cable, 150 m

    HCS fiber optics cables for connecting two station bus participants or zone controllers or Systevo Control that are installed in different rooms.

    Overview

    This product is no longer available

    Part Number: 89734P1

    Product not available anymore.

    HCS fiber optics cables for connecting two station bus participants or zone controllers or Systevo Control that are installed in different rooms. HCS fiber transfers all voice and data signals to the station bus.

    Additional information

    The cable cannot be shortened. The connections are shrunk. During usage, please ensure that the connecting devices are not damaged.

    Only in combination with Systevo control firmware 5.xx and fieldbus card FBC PoF-PoF.

    Specifications

    Technical Specifications

    • Bending radius
      • 35

    Features

    • Features & Benefits
      • HCS Fiber Optics Cables for Connecting Two Station Bus Participants or Zone Controllers or Systevo Control That are Installed in Different Rooms
      • HCS Fiber Transfers All Voice and Data Signals to The Station Bus

    Dimensions & Weight

    • Dimensions
      • W: 4 mm H: 7 mm
    • Cable length (m)
      • 150

    Applications & Compatibility

    • Compatibility
      • Systevo Control Firmware 5.xx, Fieldbus Card FBC PoF-PoF

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Technical Specifications

    • Bending radius
      • 35

    Features

    • Features & Benefits
      • HCS Fiber Optics Cables for Connecting Two Station Bus Participants or Zone Controllers or Systevo Control That are Installed in Different Rooms
      • HCS Fiber Transfers All Voice and Data Signals to The Station Bus

    Dimensions & Weight

    • Dimensions
      • W: 4 mm H: 7 mm
    • Cable length (m)
      • 150

    Applications & Compatibility

    • Compatibility
      • Systevo Control Firmware 5.xx, Fieldbus Card FBC PoF-PoF

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Bending radius : 35
    • Industry : Healthcare
    • Features & Benefits : HCS Fiber Optics Cables for Connecting Two Station Bus Participants or Zone Controllers or Systevo Control That are Installed in Different Rooms|HCS Fiber Transfers All Voice and Data Signals to The Station Bus
    • Dimensions : W: 4 mm H: 7 mm
    • Compatibility : Systevo Control Firmware 5.xx, Fieldbus Card FBC PoF-PoF
    • Cable length (m) : 150
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list