Systevo Legacy
88914C3NH Frame 3 Piece Horizontal
Frame 3-pieces for cover plates in the design of Systevo Call Ackermann.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 88914C3NH
Product not available anymore. Successor: 88914C5.
Frame 3-pieces for cover plates in the design of Systevo Call Ackermann. For the horizontal assembly of the cover plates.
Additional information
Coated with an anti-microbial substance.
Features
- Coating Type
- Anti-Microbial Substance
- Features
- Frame 3-pieces for Cover Plates in the Design of Systevo Call Ackermann
- Color
- White (RAL9016)
Technical Specifications
- Mounting
- Fastening in Conjunction with Cover Plate
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- For the Horizontal Assembly of the Cover Plates
Dimensions & Weight
- Dimensions
- W: 81 H: 223 mm
Others
- Industry
- Healthcare
Features
- Coating Type
- Anti-Microbial Substance
- Features
- Frame 3-pieces for Cover Plates in the Design of Systevo Call Ackermann
- Color
- White (RAL9016)
Technical Specifications
- Mounting
- Fastening in Conjunction with Cover Plate
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- For the Horizontal Assembly of the Cover Plates
Dimensions & Weight
- Dimensions
- W: 81 H: 223 mm
Others
- Industry
- Healthcare
- Coating Type : Anti-Microbial Substance
- Mounting : Fastening in Conjunction with Cover Plate
- Material : PC + ABS-FR
- Industry : Healthcare
- For Use With : For the Horizontal Assembly of the Cover Plates
- Features : Frame 3-pieces for Cover Plates in the Design of Systevo Call Ackermann
- Dimensions : W: 81 H: 223 mm
- Color : White (RAL9016)
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In