/content/sps/ca/en/search-results.html

    systevo legacy

    88914B3 Mounting Frame for Cover Plate (Double)

    Double mounting frame for 2 system wall units.

    Overview

    This product is no longer available

    Part Number: 88914B3

    Double mounting frame for 2 system wall units. Suitable for cover plates with design System 99.

    Additional information

    Design of Clino System 99.

    Specifications

    Features

    • Color
      • White

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 81 mm H: 152 mm

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • White

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 81 mm H: 152 mm

    Others

    • Industry
      • Healthcare
    • Color : White
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • Dimensions : W: 81 mm H: 152 mm
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list