/content/sps/ca/en/search-results.html

    Systevo Legacy

    88914A3N Frame 1-Piece for Cover Plate

    Frame 1-pieces for cover plates in the design of Systevo Call Ackermann.

    Overview

    This product is no longer available

    Part Number: 88914A3N

    Product not available anymore. Successor: 88914A5.

    Frame 1-pieces for cover plates in the design of Systevo Call Ackermann.

    Additional information

    Coated with an anti-microbial substance.

    Specifications

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Frame 1-pieces for Cover Plates in the Design of Systevo Call Ackermann
    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Cover Plates in the Design of Systevo Call Ackermann

    Dimensions & Weight

    • Dimensions
      • W: 81 mm H: 81 mm

    Others

    • Industry
      • Healthcare

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Frame 1-pieces for Cover Plates in the Design of Systevo Call Ackermann
    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Cover Plates in the Design of Systevo Call Ackermann

    Dimensions & Weight

    • Dimensions
      • W: 81 mm H: 81 mm

    Others

    • Industry
      • Healthcare
    • Coating Type : Anti-Microbial Substance
    • Mounting : Flush (Snap-in Fastening)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : Cover Plates in the Design of Systevo Call Ackermann
    • Features : Frame 1-pieces for Cover Plates in the Design of Systevo Call Ackermann
    • Dimensions : W: 81 mm H: 81 mm
    • Color : White (RAL9016)

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list