/content/sps/ca/en/search-results.html

    systevo legacy

    88911J3N Cover Plate for BUS Connection Unit

    Cover plate for bus connection unit.

    Overview

    This product is no longer available

    Part Number: 88911J3N

    Product not available anymore. Additional information see 74422A1N.

    Cover plate for bus connection unit.

    Accessories

    88914A5 Frame for cover plate (single).

    88914B5 Frame for cover plate (double).

    88914C5 Frame for cover plate (triple).

    Specifications

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Features

    • Color
      • White (RAL9016)

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Features

    • Color
      • White (RAL9016)

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Mounting : Flush (Snap-in Fastening)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • Dimensions : W: 68 mm H: 68 mm
    • Color : White (RAL9016)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list