systevo legacy
88881H4N Cover Plate with Button, Green
Cover plate for cancel module, fitted with cancel button - green -.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 88881H4N
Cover plate for cancel module, fitted with cancel button - green -.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Additional information
Coated with an anti-microbial substance.
Accessories
88160B Seal kit for standard installation units.
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
Features
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
- Features
- Cancel Module Fitted with Cancel Button (Green)
- Cover Plate for Cancel Module
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
Standards & Certifications
- Type Of Protection
- IPx4
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Others
- Industry
- Healthcare
Features
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
- Features
- Cancel Module Fitted with Cancel Button (Green)
- Cover Plate for Cancel Module
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
Standards & Certifications
- Type Of Protection
- IPx4
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Others
- Industry
- Healthcare
- Color : White (RAL9016)
- Type Of Protection : IPx4
- Coating Type : Anti-Microbial Substance
- Dimensions : W: 68 mm H: 68 mm
- Mounting : Flush (Snap-in Fastening)
- Material : PC + ABS-FR
- Industry : Healthcare
- Features : Cancel Module Fitted with Cancel Button (Green)|Cover Plate for Cancel Module|Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In