/content/sps/ca/en/search-results.html

    systevo legacy

    79813C1 TV Control Module

    Interface for controlling a TV unit in the patient's room.

    Overview

    This product is no longer available

    Part Number: 79813C1

    Interface for controlling a TV unit in the patient's room. Control commands are transmitted from allocated bed module or wall electronics. These control commands are converted into the control instructions of the TV units. The TV audio signals are electronically separated and adjusted to the audio level of the bed module / wall electronics.

    Additional information

    Compatibility list for TV sets on request.

    Accessories

    89735S5 - Cable for TV control module with 3.5-mm pawl.

    89735S6 - Cable for TV control module with 3.5-mm pawl.

    Specifications

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP20 (When Installed with Respective Cover Plate)

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • TV Unit in the Patient’s Room

    Features

    • Features
      • Control Commands are Transmitted from Allocated Bed Module or Wall Electronics
      • Interface for Controlling a TV Unit in the Patient’s Room
      • The TV Audio Signals are Electronically Separated and Adjusted to the Audio Level of the Bed Module/Wall Electronics
      • These Control Commands are Converted into the Control Instructions of the TV Units

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP20 (When Installed with Respective Cover Plate)

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • TV Unit in the Patient’s Room

    Features

    • Features
      • Control Commands are Transmitted from Allocated Bed Module or Wall Electronics
      • Interface for Controlling a TV Unit in the Patient’s Room
      • The TV Audio Signals are Electronically Separated and Adjusted to the Audio Level of the Bed Module/Wall Electronics
      • These Control Commands are Converted into the Control Instructions of the TV Units

    Others

    • Industry
      • Healthcare
    • Dimensions : W: 71 mm H: 71 mm
    • Type Of Protection : IP20 (When Installed with Respective Cover Plate)
    • Mounting : Flush (DIN 49073)
    • Industry : Healthcare
    • For Use With : TV Unit in the Patient’s Room
    • Features : Control Commands are Transmitted from Allocated Bed Module or Wall Electronics|Interface for Controlling a TV Unit in the Patient’s Room|The TV Audio Signals are Electronically Separated and Adjusted to the Audio Level of the Bed Module/Wall Electronics|These Control Commands are Converted into the Control Instructions of the TV Units
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list