/content/sps/ca/en/search-results.html

    systevo legacy

    76921B1 Room Terminal

    Room terminal with integrated operating elements such as presence buttons, call and doctor call button.

    Overview

    This product is no longer available

    Part Number: 76921B1

    Room terminal with integrated operating elements such as presence buttons, call and doctor call button. High-quality LCD with additional multifunction buttons. Serves as a controller for patient and function room with speech and offers connecting options for active databus components like bed modules and call modules. Equipped with dual line, 8- character, alphanumeric LCD with background illumination, also legible from a greater distance. If presence is set, the system message with the highest priority (e.g. call, malfunction or presence) is indicated optically and acoustically - the scroll buttons can be used to switch to other messages. Speech (incoming and outgoing) the hands-free mode via integrated speaker and microphone in high audio quality due to digital transmission technology. Easy call setup, also to selective targets displayed (calls, presences), via multi- function keys.

    Features
    Operating controls:
    • Presence push-button PR1
    • Presence push-button PR2
    • Call push-button
    • Doctor call push-button
    • Multifunction keys for: Call query, call handling, display scroll button, service key
    • Room calls: Normal call, emergency call, diagnostic call, doctor call
    • WC calls: normal call, enhanced call, WC emergency call
    • Cancellation and presence: Combined cancellation/presence, presence AW1 (green), separate cancellation for bathroom-WC
    • Acoustic signals: Call transfer for normal call and emergency call, doctor call, staff call, meal call
    • Control of optical signals: WC call lamp - white,room call lamp (red), PR lamps - green and yellow
    • Security function: Short-circuit resilient, call circuit monitoring
    Accessories

    88860FV - Doctor call button replacement set (dummy).

    76919A1 - Surface-mounted connection board for room terminal.

    76919B1 - Flush-mounted connection board for room terminal.

    76919C1 - Cavity wall connection board for room terminal.

    76919T1 - Desktop unit for room terminal.

    Specifications

    Overview

    • Brand
      • Honeywell

    Standards & Certifications

    • Type Of Protection
      • IP40

    Electrical Specifications

    • Operating voltage (A)
      • 24 VDC

    Technical Specifications

    • Mounting
      • Cavity Wall
      • Flush
      • Surface

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Features & Benefits
      • Acoustic Signals: Call Transfer for Normal Call and Emergency Call, Doctor Call, Staff call, Meal Call
      • Call Push-Button
      • Cancellation and Presence: Combined Cancellation/Presence, Presence AW1 (Green), Separate Cancellation for Bathroom/WC
      • Control of Optical Signals: WC Call Lamp - White, Room Call Lamp (Red), PR Lamps - Green and Yellow
      • Doctor Call Push-Button
      • Multifunction Keys For: Call Query, Call Handling, Display Scroll Button, Service Key
      • Presence Push-Button PR1
      • Presence Push-Button PR2
      • Room Calls: Normal Call, Emergency Call, Diagnostic Call, Doctor Call
      • Security Function: Short-Circuit Resilient and Call Circuit Monitoring
      • WC Calls: Normal Call, Enhanced Call, WC Emergency Call
    • Display
      • LCD
    • Color
      • White (RAL 9016)

    Dimensions & Weight

    • Dimensions
      • W: 145 mm H: 37.5 mm L: 250 mm

    Applications & Compatibility

    • Compatibility
      • 76919A1
      • 76919B1
      • 76919C1
      • 76919T1
      • 88860FV

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Standards & Certifications

    • Type Of Protection
      • IP40

    Electrical Specifications

    • Operating voltage (A)
      • 24 VDC

    Technical Specifications

    • Mounting
      • Cavity Wall
      • Flush
      • Surface

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Features & Benefits
      • Acoustic Signals: Call Transfer for Normal Call and Emergency Call, Doctor Call, Staff call, Meal Call
      • Call Push-Button
      • Cancellation and Presence: Combined Cancellation/Presence, Presence AW1 (Green), Separate Cancellation for Bathroom/WC
      • Control of Optical Signals: WC Call Lamp - White, Room Call Lamp (Red), PR Lamps - Green and Yellow
      • Doctor Call Push-Button
      • Multifunction Keys For: Call Query, Call Handling, Display Scroll Button, Service Key
      • Presence Push-Button PR1
      • Presence Push-Button PR2
      • Room Calls: Normal Call, Emergency Call, Diagnostic Call, Doctor Call
      • Security Function: Short-Circuit Resilient and Call Circuit Monitoring
      • WC Calls: Normal Call, Enhanced Call, WC Emergency Call
    • Display
      • LCD
    • Color
      • White (RAL 9016)

    Dimensions & Weight

    • Dimensions
      • W: 145 mm H: 37.5 mm L: 250 mm

    Applications & Compatibility

    • Compatibility
      • 76919A1
      • 76919B1
      • 76919C1
      • 76919T1
      • 88860FV

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Type Of Protection : IP40
    • Operating voltage (A) : 24 VDC
    • Mounting : Cavity Wall|Flush|Surface
    • Material : PC + ABS - FR
    • Industry : Healthcare
    • Features & Benefits : Acoustic Signals: Call Transfer for Normal Call and Emergency Call, Doctor Call, Staff call, Meal Call|Call Push-Button|Cancellation and Presence: Combined Cancellation/Presence, Presence AW1 (Green), Separate Cancellation for Bathroom/WC|Control of Optical Signals: WC Call Lamp - White, Room Call Lamp (Red), PR Lamps - Green and Yellow|Doctor Call Push-Button|Multifunction Keys For: Call Query, Call Handling, Display Scroll Button, Service Key|Presence Push-Button PR1|Presence Push-Button PR2|Room Calls: Normal Call, Emergency Call, Diagnostic Call, Doctor Call|Security Function: Short-Circuit Resilient and Call Circuit Monitoring|WC Calls: Normal Call, Enhanced Call, WC Emergency Call
    • Display : LCD
    • Dimensions : W: 145 mm H: 37.5 mm L: 250 mm
    • Compatibility : 76919A1|76919B1|76919C1|76919T1|88860FV
    • Color : White (RAL 9016)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list