/content/sps/ca/en/search-results.html

    systevo legacy

    765M350.UPD System Upgrade for Systevo Workstation

    Upgrade package of an existing Systevo workstation with the operating system Windows Embedded Standard 7 (SP1) to Windows 10 Enterprise IoT Entry.

    Overview

    This product is no longer available

    Part Number: 765M350.UPD

    Upgrade package of an existing Systevo workstation with the operating system Windows Embedded Standard 7 (SP1) to Windows 10 Enterprise IoT Entry. Fulfill the requirements for Cyber Security Software Maintanance (Software Maintenance) and Service Ability (Service Capability) to ensure the safe operation of System Release V11. The installation of the upgrade package as well as the installation of the existing system release including data backup (data carrier and license must be available) will be performed by the operator or an authorised specialist. The following articles can be upgraded: 765M350, 765M35D, which were delivered from 2015.

    Features
    • Solid-State HDD (SSD) min. 240 GB
    • Embedded operating system Windows 10 Enterprise IoT Entry
    • RAM upgrade
    • Instructions for usage / installation of the upgrade
    Specifications

    Applications & Compatibility

    • Application
      • Systevo Workstation

    Technical Specifications

    • Requirements
      • Cyber Security Software Maintanance ('Software Maintenance')
      • Service Ability ('Service Capability')
    • Firmware
      • V11

    Features

    • Includes
      • Operating System Windows Embedded Standard 7 (SP1) to Windows 10 Enterprise IoT Entry
    • Features & Benefits
      • Embedded Operating System Windows 10 Enterprise IoT Entry
      • Instructions for Usage/Installation of the Upgrade
      • RAM Upgrade
      • Solid-State HDD (SSD) min. 240 GB

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • Systevo Workstation

    Technical Specifications

    • Requirements
      • Cyber Security Software Maintanance ('Software Maintenance')
      • Service Ability ('Service Capability')
    • Firmware
      • V11

    Features

    • Includes
      • Operating System Windows Embedded Standard 7 (SP1) to Windows 10 Enterprise IoT Entry
    • Features & Benefits
      • Embedded Operating System Windows 10 Enterprise IoT Entry
      • Instructions for Usage/Installation of the Upgrade
      • RAM Upgrade
      • Solid-State HDD (SSD) min. 240 GB

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Application : Systevo Workstation
    • Requirements : Cyber Security Software Maintanance ('Software Maintenance')|Service Ability ('Service Capability')
    • Industry : Healthcare
    • Includes : Operating System Windows Embedded Standard 7 (SP1) to Windows 10 Enterprise IoT Entry
    • Firmware : V11
    • Features & Benefits : Embedded Operating System Windows 10 Enterprise IoT Entry|Instructions for Usage/Installation of the Upgrade|RAM Upgrade|Solid-State HDD (SSD) min. 240 GB
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list