/content/sps/ca/en/search-results.html

    Systevo Legacy

    74913BA RFID Transponder Chip Standard

    RFID transponder chip for personalized presence indication.

    Overview

    This product is no longer available

    Part Number: 74913BA

    RFID transponder chip for personalized presence indication. Storage of the user profile in access-protected storage structure.

    Specifications

    Overview

    • Brand
      • Honeywell

    Dimensions & Weight

    • Weight (g)
      • 10
    • Dimensions
      • W: 30 mm H: 40 mm D: 5 mm

    Material Specifications

    • Material
      • PC

    Features

    • Color
      • Black/Gray

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Dimensions & Weight

    • Weight (g)
      • 10
    • Dimensions
      • W: 30 mm H: 40 mm D: 5 mm

    Material Specifications

    • Material
      • PC

    Features

    • Color
      • Black/Gray

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Weight (g) : 10
    • Material : PC
    • Industry : Healthcare
    • Dimensions : W: 30 mm H: 40 mm D: 5 mm
    • Color : Black/Gray
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Data Sheet for RFID-Transponder Chip Standard
    application/pdf 28.09 KB
    10/20/2025
    28.09 KB
    Data Sheet for RFID-Transponder Chip Standard
    application/pdf 28.09 KB
    10/20/2025
    28.09 KB
    Data Sheet for RFID-Transponder Chip Standard
    application/pdf 28.08 KB
    10/20/2025
    28.08 KB
    Name
    Description
    File Size
    Date
    Size
    Data Sheet for RFID-Transponder Chip Standard
    application/pdf 28.09 KB
    10/20/2025
    28.09 KB
    Data Sheet for RFID-Transponder Chip Standard
    application/pdf 28.09 KB
    10/20/2025
    28.09 KB
    Data Sheet for RFID-Transponder Chip Standard
    application/pdf 28.08 KB
    10/20/2025
    28.08 KB
    Name
    Description
    File Size
    Date
    Size
    Data Sheet for RFID-Transponder Chip Standard
    28.09 KB
    10/20/2025
    Data Sheet for RFID-Transponder Chip Standard
    28.09 KB
    10/20/2025
    Data Sheet for RFID-Transponder Chip Standard
    28.08 KB
    10/20/2025

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list