/content/sps/ca/en/search-results.html

    systevo legacy

    74188A1 Bed Module

    With the bed module, all necessary call and cancel functions are available directly at the bedside: patient handset, pear push-button or multiple push-button (connection via auto-release plug).

    Overview

    This product is no longer available

    Part Number: 74188A1

    With the bed module, all necessary call and cancel functions are available directly at the bedside: patient handset, pear push-button or multiple push-button (connection via auto-release plug). Thus, each bed is provided with a speech facility integrated in the patient handset to allow communication (handset mode/hands-free) with the nursing staff. A maximum of 8 bed modules can be connected to the room terminal via the bed databus. Along with an actuator unit, several control functions such as light can be controlled using a control output.

    Features
    Equipment:
    • 1 call button - red - with LED reassurance lamp and locating light
    • 1 auto-release plug -L- for the self-releasing plug to connect the patient terminal or a handheld switch or multiple button
    • 1 auxiliary socket for connecting a handheld switch or multiple button - 7-pole -
    • 1 auxiliary socket, 6-pole, for connecting a diagnostic device with its own galvanic separation in accordance with DIN 60601.1.1
    • Loudspeaker and microphone for hands-free function
    • Cancel button, green
    Inputs/outputs:
    • TV control unit
    • TV volume
    • 2 relay outputs
    • Actuator
    • ELA
    Functions:
    • Call activation light call
    • Transmission of light call conversations, data, television channels, TV volume
    • Control functions, e.g. for light via separate control outputs
    • TV device control function
    Scope of delivery

    Bed module, button set surface-mounted/flush-mounted/cavity wall (red/green) and MSU (gray with red/green icon).

    Accessories

    74174A1 - Connection board surface-mounted.

    74174B1 - Connection board flush-mounted.

    74174C1 - Connection board HW.

    74174D1 - Connection board MVE.

    89734PA - System cable -actuator bus- POF.

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • 5 to 55°C
    • Minimum ambient temperature (°C)
      • 5

    Dimensions & Weight

    • Weight (g)
      • 170
    • Dimensions
      • W: 228 mm H: 81 mm D: 45 mm

    Features

    • Packing unit
      • Bed Module
      • Button Set Surface-Mounted/Flush-Mounted/Cavity Wall (Red/Green)
      • MSU (Gray with (Red)/Green Icon)
    • Features
      • 1 Auto-Release System Plug with L-Coded for Connection to the Patient Terminal or a Handheld Switch or Multiple Button
      • 1 Auxiliary Socket 6-Pin for Connecting a Diagnostic Device with Its Own Galvanic Separation in Accordance with DIN 60601.1.1
      • 1 Auxiliary Socket 7-Pin for Connecting a Handheld Switch or Multiple Button
      • 1 Call Button - (Red) with LED Re-Assurance Lamp and Locating Light
      • 2 Relay Outputs
      • Actuator
      • Call Activation Light Call
      • Cancel Button (Green)
      • Control Functions e.g. For Light via Separate Control Outputs
      • ELA
      • Loudspeaker and Microphone for Handsfree Function
      • TV Control Function
      • TV Control Unit
      • TV Volume
      • Transmission of Light Call Conversations Data, Television Channels and TV Volume
    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • Cavity Wall
      • Flush
      • Surface

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Patient Bedside

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • 5 to 55°C
    • Minimum ambient temperature (°C)
      • 5

    Dimensions & Weight

    • Weight (g)
      • 170
    • Dimensions
      • W: 228 mm H: 81 mm D: 45 mm

    Features

    • Packing unit
      • Bed Module
      • Button Set Surface-Mounted/Flush-Mounted/Cavity Wall (Red/Green)
      • MSU (Gray with (Red)/Green Icon)
    • Features
      • 1 Auto-Release System Plug with L-Coded for Connection to the Patient Terminal or a Handheld Switch or Multiple Button
      • 1 Auxiliary Socket 6-Pin for Connecting a Diagnostic Device with Its Own Galvanic Separation in Accordance with DIN 60601.1.1
      • 1 Auxiliary Socket 7-Pin for Connecting a Handheld Switch or Multiple Button
      • 1 Call Button - (Red) with LED Re-Assurance Lamp and Locating Light
      • 2 Relay Outputs
      • Actuator
      • Call Activation Light Call
      • Cancel Button (Green)
      • Control Functions e.g. For Light via Separate Control Outputs
      • ELA
      • Loudspeaker and Microphone for Handsfree Function
      • TV Control Function
      • TV Control Unit
      • TV Volume
      • Transmission of Light Call Conversations Data, Television Channels and TV Volume
    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • Cavity Wall
      • Flush
      • Surface

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Patient Bedside

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : 5 to 55°C
    • Weight (g) : 170
    • Packing unit : Bed Module|Button Set Surface-Mounted/Flush-Mounted/Cavity Wall (Red/Green)|MSU (Gray with (Red)/Green Icon)
    • Mounting : Cavity Wall|Flush|Surface
    • Minimum ambient temperature (°C) : 5
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : Patient Bedside
    • Features : 1 Auto-Release System Plug with L-Coded for Connection to the Patient Terminal or a Handheld Switch or Multiple Button|1 Auxiliary Socket 6-Pin for Connecting a Diagnostic Device with Its Own Galvanic Separation in Accordance with DIN 60601.1.1|1 Auxiliary Socket 7-Pin for Connecting a Handheld Switch or Multiple Button|1 Call Button - (Red) with LED Re-Assurance Lamp and Locating Light|2 Relay Outputs|Actuator|Call Activation Light Call|Cancel Button (Green)|Control Functions e.g. For Light via Separate Control Outputs|ELA|Loudspeaker and Microphone for Handsfree Function|TV Control Function|TV Control Unit|TV Volume|Transmission of Light Call Conversations Data, Television Channels and TV Volume
    • Dimensions : W: 228 mm H: 81 mm D: 45 mm
    • Color : White (RAL9016)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list