/content/sps/ca/en/search-results.html

    systevo legacy

    73642D Cancel Push-Button-PR 2

    Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.

    Overview

    This product is no longer available

    Part Number: 73642D

    Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.

    Features
    • 1 cancel and presence push-button
    • 1 LED reminder lamp (yellow)
    • 1 sound source for call forwarding
    Accessories

    88881M3N - Cover plate with button (yellow).

    Specifications

    Dimensions & Weight

    • Dimensions
      • D: 25 mm (installation depth)
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40, when installed incl. suitable cover plate

    Technical Specifications

    • Mounting
      • in flush-mounting box, DIN 49073

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • D: 25 mm (installation depth)
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40, when installed incl. suitable cover plate

    Technical Specifications

    • Mounting
      • in flush-mounting box, DIN 49073

    Others

    • Industry
      • Healthcare
    • Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm
    • Type Of Protection : IP40, when installed incl. suitable cover plate
    • Mounting : in flush-mounting box, DIN 49073
    • Industry : Healthcare
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list