/content/sps/ca/en/search-results.html

    systevo legacy

    73075D Call Unit with 2 Diagnostic Sockets

    Call unit for call activation for connection to an electronic module or room terminal via a passive input.

    Overview

    This product is no longer available

    Part Number: 73075D

    Call unit for call activation for connection to an electronic module or room terminal via a passive input. 2 additional plug-in contacts (6-pole) for connecting medical units (e.g. infusion pump) with alarm contact. Display of the overriding room code with call activation. Monitoring of the connected units (call group monitoring).

    Features
    • 2 monitored diagnostic sockets
    Accessories

    88912D3N - Cover plate for 2 diagnostic sockets.

    Specifications

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • Call Unit for Call Activation for Connection to an Electronic Module or Room Terminal via a Passive Input

    Features

    • Features
      • 2 Monitored Diagnostic Sockets

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • Call Unit for Call Activation for Connection to an Electronic Module or Room Terminal via a Passive Input

    Features

    • Features
      • 2 Monitored Diagnostic Sockets

    Others

    • Industry
      • Healthcare
    • Dimensions : W: 71 mm H: 71 mm
    • Type Of Protection : IP40 (When Installed Inclusive Suitable Cover Plate)
    • Mounting : Flush (DIN 49073)
    • Industry : Healthcare
    • For Use With : Call Unit for Call Activation for Connection to an Electronic Module or Room Terminal via a Passive Input
    • Features : 2 Monitored Diagnostic Sockets
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list