systevo legacy
73073G3 Cancel Module with External Input
Cancel module with individual local identifier for connection to an electronics module or room terminal with bed databus.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 73073G3
Cancel module with individual local identifier for connection to an electronics module or room terminal with bed databus. Calls triggered via the external call unit such as the Call button with pull cord and knob or also the call unit with call button with 1 socket are acknowledged locally via the cancel button. Connection of up to 8 active modules in wire-saving technology to the bed databus is possible. Identification display (up to 8 digits, freely configurable) on call initiation. Connection terminals for passive units such as call buttons with pull cord and handle.
Accessories
88881H4N - Cover plate with key (green) for cancel module.
73073Z1 - Claw set for 10 call units.
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm D: 25 mm
Applications & Compatibility
- For Use With
- Connection to an Electronics Module or Room Terminal with Bed Databus
Others
- Industry
- Healthcare
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm D: 25 mm
Applications & Compatibility
- For Use With
- Connection to an Electronics Module or Room Terminal with Bed Databus
Others
- Industry
- Healthcare
- Dimensions : W: 71 mm H: 71 mm D: 25 mm
- Industry : Healthcare
- For Use With : Connection to an Electronics Module or Room Terminal with Bed Databus
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In