/content/sps/ca/en/search-results.html

    Systevo Legacy

    72700Z1 24 V DC Power supply

    Single-phase power supply (2 A) for constant DC supply of the Systevo Control, fitted with a P1J plug.

    Overview

    This product is no longer available

    Part Number: 72700Z1

    Product not available anymore.

    Single-phase power supply (2 A) for constant DC supply of the Systevo Control, fitted with a P1J plug. It is protected against short-circuits, overloads and power surges, with EN60601-1 approval for the healthcare sector B (e.g. intensive care).

    Specifications

    Standards & Certifications

    • Approval
      • EN60601-1

    Dimensions & Weight

    • Weight (g)
      • 550
    • Dimensions
      • W: 147 mm H: 76 mm D: 44 mm
    • Cable length (m)
      • 1.8

    Operating Characteristics

    • Storage Temperature
      • 20 to 85°C
    • Minimum storage temperature (°C)
      • -20°C

    Electrical Specifications

    • Rated voltage (V AC)
      • 230
    • Output current
      • 2 A
    • Output Voltage
      • 24 VDC + / -2 %

    Features

    • Features & Benefits
      • It is Protected Against Short-Circuits, Overloads and Power Surges with EN60601-1 Approval for the Healthcare Sector B (e.g. Intensive Care)
    • Color
      • Black

    Technical Specifications

    • Connection
      • P1J Plug

    Others

    • Industry
      • Healthcare

    Standards & Certifications

    • Approval
      • EN60601-1

    Dimensions & Weight

    • Weight (g)
      • 550
    • Dimensions
      • W: 147 mm H: 76 mm D: 44 mm
    • Cable length (m)
      • 1.8

    Operating Characteristics

    • Storage Temperature
      • 20 to 85°C
    • Minimum storage temperature (°C)
      • -20°C

    Electrical Specifications

    • Rated voltage (V AC)
      • 230
    • Output current
      • 2 A
    • Output Voltage
      • 24 VDC + / -2 %

    Features

    • Features & Benefits
      • It is Protected Against Short-Circuits, Overloads and Power Surges with EN60601-1 Approval for the Healthcare Sector B (e.g. Intensive Care)
    • Color
      • Black

    Technical Specifications

    • Connection
      • P1J Plug

    Others

    • Industry
      • Healthcare
    • Approval : EN60601-1
    • Weight (g) : 550
    • Storage Temperature : 20 to 85°C
    • Rated voltage (V AC) : 230
    • Output current : 2 A
    • Output Voltage : 24 VDC + / -2 %
    • Minimum storage temperature (°C) : -20°C
    • Industry : Healthcare
    • Features & Benefits : It is Protected Against Short-Circuits, Overloads and Power Surges with EN60601-1 Approval for the Healthcare Sector B (e.g. Intensive Care)
    • Dimensions : W: 147 mm H: 76 mm D: 44 mm
    • Connection : P1J Plug
    • Color : Black
    • Cable length (m) : 1.8
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Power supply 24 V DC, pursuant to EN 60601-1-1 - Datasheet
    application/pdf 32.51 KB
    11/4/2022
    32.51 KB
    Name
    Description
    File Size
    Date
    Size
    Power supply 24 V DC, pursuant to EN 60601-1-1 - Datasheet
    application/pdf 32.51 KB
    11/4/2022
    32.51 KB
    Name
    Description
    File Size
    Date
    Size
    Power supply 24 V DC, pursuant to EN 60601-1-1 - Datasheet
    32.51 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list