/content/sps/ca/en/search-results.html

    Systevo Legacy

    72557S3 Name Plate CL 400A

    Sign element for architectural standards at a high level, 210 mm high.

    Overview

    This product is no longer available

    Part Number: 72557S3

    Product not available anymore.

    Sign element for architectural standards at a high level, 210 mm high. With write-on insert.Article comprised of:

    • aluminium profile
    • Painted in silver, similar to RAL 9006
    • Prescribed cover plate made of anti-reflective Plexiglas
    • Translucent insert for do-it-yourself labelling
    Accessories

    72557ZJ - Vacuum lifter for replacing the film inserts.

    72557Z1 - Paper for name plates CL 400.

    Specifications

    Features

    • Coating Type
      • Anti-Reflective
    • Features & Benefits
      • Article Comprised of: Aluminium Profile
      • Prescribed Cover Plate Made of Anti-Reflective Plexiglas
      • Sign Element for Architectural Standards at a High Level 210 mm High
      • Translucent Insert for Do-It-Yourself Labelling
      • With Write-On Insert
    • Color
      • Silver (RAL9006)

    Material Specifications

    • Material
      • Aluminum
      • Plexiglass

    Dimensions & Weight

    • Dimensions
      • W: 160 mm H: 210 mm D: 18 mm

    Others

    • Industry
      • Healthcare

    Features

    • Coating Type
      • Anti-Reflective
    • Features & Benefits
      • Article Comprised of: Aluminium Profile
      • Prescribed Cover Plate Made of Anti-Reflective Plexiglas
      • Sign Element for Architectural Standards at a High Level 210 mm High
      • Translucent Insert for Do-It-Yourself Labelling
      • With Write-On Insert
    • Color
      • Silver (RAL9006)

    Material Specifications

    • Material
      • Aluminum
      • Plexiglass

    Dimensions & Weight

    • Dimensions
      • W: 160 mm H: 210 mm D: 18 mm

    Others

    • Industry
      • Healthcare
    • Coating Type : Anti-Reflective
    • Material : Aluminum|Plexiglass
    • Industry : Healthcare
    • Features & Benefits : Article Comprised of: Aluminium Profile|Prescribed Cover Plate Made of Anti-Reflective Plexiglas|Sign Element for Architectural Standards at a High Level 210 mm High|Translucent Insert for Do-It-Yourself Labelling|With Write-On Insert
    • Dimensions : W: 160 mm H: 210 mm D: 18 mm
    • Color : Silver (RAL9006)
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Name plate CL 400A - Datasheet
    application/pdf 33.23 KB
    11/4/2022
    33.23 KB
    Name
    Description
    File Size
    Date
    Size
    Name plate CL 400A - Datasheet
    application/pdf 33.23 KB
    11/4/2022
    33.23 KB
    Name
    Description
    File Size
    Date
    Size
    Name plate CL 400A - Datasheet
    33.23 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list