Systevo Legacy
72557S1 Name Plate CL400
Sign element for architectural standards at a high level, 160 mm high.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72557S1
Product not available anymore.
Sign element for architectural standards at a high level, 160 mm high. With write-on insert.Article comprised of:
aluminium profile.
Painted in silver, similar to RAL 9006.
Prescribed cover plate made of anti-reflective Plexiglas.
Translucent insert for do-it-yourself labelling.
Accessories
72557ZJ - Vacuum lifter for replacing the film inserts.
72557Z1 - Paper for name plates CL 400.
Features
- Coating Type
- Anti-Reflective
- Features & Benefits
- Article Comprised of: Aluminium Profile
- Prescribed Cover Plate Made of Anti-Reflective Plexiglas
- Sign Element for Architectural Standards at a High Level 160 mm High
- Translucent Insert for Do-It-Yourself Labelling
- With Write-On Insert
- Color
- Silver (RAL9006)
Material Specifications
- Material
- Aluminum
- Plexiglass
Dimensions & Weight
- Dimensions
- W: 160 mm H: 160 mm D: 18 mm
Others
- Industry
- Healthcare
Features
- Coating Type
- Anti-Reflective
- Features & Benefits
- Article Comprised of: Aluminium Profile
- Prescribed Cover Plate Made of Anti-Reflective Plexiglas
- Sign Element for Architectural Standards at a High Level 160 mm High
- Translucent Insert for Do-It-Yourself Labelling
- With Write-On Insert
- Color
- Silver (RAL9006)
Material Specifications
- Material
- Aluminum
- Plexiglass
Dimensions & Weight
- Dimensions
- W: 160 mm H: 160 mm D: 18 mm
Others
- Industry
- Healthcare
- Coating Type : Anti-Reflective
- Material : Aluminum|Plexiglass
- Industry : Healthcare
- Features & Benefits : Article Comprised of: Aluminium Profile|Prescribed Cover Plate Made of Anti-Reflective Plexiglas|Sign Element for Architectural Standards at a High Level 160 mm High|Translucent Insert for Do-It-Yourself Labelling|With Write-On Insert
- Dimensions : W: 160 mm H: 160 mm D: 18 mm
- Color : Silver (RAL9006)
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In