/content/sps/ca/en/search-results.html

    systevo legacy

    71185D2 Sensor Push-Button as Cancel Push-Button

    Sensor push-button as a cancel push-button with LED orientation lamp and reassurance lamp (green) and 4 mm brass front panel, chromium-plated, ø 70 mm and 3 hex socket head screws for fastening front panel.

    Overview

    This product is no longer available

    Part Number: 71185D2

    Sensor push-button as a cancel push-button with LED orientation lamp and reassurance lamp (green) and 4 mm brass front panel, chromium-plated, ø 70 mm and 3 hex socket head screws for fastening front panel.

    Accessories

    89450B - Switch box for sensor push-button.

    Specifications

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Technical Data
      • 4 mm Brass Front Panel
      • Sensor Push-Button as a Cancel Push-Button with LED Orientation Lamp and Reassurance Lamp (Green)
      • Ø 70 mm and 3 Hex Socket Head Screws for Fastening Front Panel

    Material Specifications

    • Material
      • Chromium-Plated

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Technical Data
      • 4 mm Brass Front Panel
      • Sensor Push-Button as a Cancel Push-Button with LED Orientation Lamp and Reassurance Lamp (Green)
      • Ø 70 mm and 3 Hex Socket Head Screws for Fastening Front Panel

    Material Specifications

    • Material
      • Chromium-Plated

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Technical Data : 4 mm Brass Front Panel|Sensor Push-Button as a Cancel Push-Button with LED Orientation Lamp and Reassurance Lamp (Green)|Ø 70 mm and 3 Hex Socket Head Screws for Fastening Front Panel
    • Material : Chromium-Plated
    • Industry : Healthcare
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list