/content/sps/ca/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Software Licenses

    Systevo Staff account extension license (+50 usr.)

    License for extending the number of staff accounts beyond those already created in the system.

    Overview

    Part Number: 79SW453

    License for extending the number of staff accounts (nr. of identified users, either by RFID or PIN code, allowed to reach certain system features) beyond those already created in the system.
    Possibility of assigning different services/functions to the different staff accounts, e.g. access to the browser function of the Systevo Touch IP or Systevo Care View IP as well as presence management (e.g. set Pres1/Pres2 automatically).
    Use in conjunction with the System Release version V12.10 or higher and as of firmware 12.10 of the central control units.
    The license is activated/managed by the system workstation/server.

    Features

    License for up to 50 additional staff accounts for the following functions:
    - Enabling of the configuration of the user/profile/RFID transponder
    - Definition of functions and duty settings of the user (caregiver)
    - Configuration of the area assignment
    - Management of RFID communication services in connection with Systevo Touch IP/Care View IP
    - Processing of XML configuration data (RFID) of the Systevo Call system
    - Activation of the RFID function in the Systevo Touch IP/Systevo Care View IP required (for RFID identification)
    - Available in hybrid/IP/IP+ mode

    Additional information

    Usage of the license in conjunction with the items 765M440, 765M450 and 83MM450 from System Release V12.10
    Not available for Databus working mode

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list