/content/sps/ca/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Mobile Units

    DECT-Telephone Series D5 Lite

    Robust DECT end device, which is optimised for use in care facilities.

    Overview

    Part Number: 790D505

    Robust DECT end device, which is optimised for use in care facilities. The shock-protected housing with a rubber gasket surround is equipped with an antimicrobial surface and is resistant to disinfectants. Dust-proof and splash-proof (protection type IP 65), the device is prepared for tough day-to-day use and is available to the user with high call times and standby times, even during long shifts. As a mobile device in accordance with the DECT/GAP standard, it can be used for cordless telephone calls and for transmitting data signals of system messages in conjunction with the call system (calls, alarms, technical messages, faults). Incoming messages are shown on the high-quality colour display and notified acoustically according to the pre-defined priority. Message memory for up to 10 messages, which can be repeatedly queried and deleted. Fitted with a 7-row illuminated colour display, number and function keys and a high-quality lithium-ion rechargeable battery. Simple menu guidance with intuitive operation in 13 different national languages using the function keys. A comprehensive address book is available, with up to 200 entries (1000 telephone numbers).

    Features
    • DECT-Telephone incl. Rechargeable battery
    • housing with shock protection
    • 7-row colour display
    • Keyboard and control keys
    • Memory for 10 text messages (32 characters each)
    • Address book (200 entries with 1000 numbers)
    • Call lists
    • 13 menu languages
    • Different ring tones
    • Approvals: TBR6(DECT RF), TBR22(GAP), EMC ETS300329, CE
    Additional information

    The service life of a rechargeable battery depends on how often the battery has been charged (max. approx. 500 charging cycles). With 2 charges per day, this corresponds to approx. 12 months. In order to enable the maximum service life of the rechargeable battery, the charging process must always be fully completed. The charging process should only be started if the battery display is nearly empty.

    (approx. 20 %). If the standby time becomes too short, the rechargeable battery should be replaced.

    The DECT terminal device cannot be operated on a "Clino Call DECT central unit" (installations before 2012). Contact our sales representative to work out a suitable solution for you.

    Accessories

    790D501 - Rechargeable battery for DECT telephone series D5.

    790D503 - Leather pouch for DECT telephone series D5.

    790D510 - Charging tray for DECT telephone series D5.

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list