/content/sps/ca/en/search-results.html

    Mobile Units

    790D503 Leather Case for DECT-Telephone Series D5

    Leather bag with viewing window to protect against damage and soiling of the DECT- phone series D5.

    Overview

    Part Number: 790D503

    Leather bag with viewing window to protect against damage and soiling of the DECT- phone series D5. For charging the DECT- phone series D5, the device must be taken out of the leather bag.

    Specifications

    Overview

    • Brand
      • Honeywell - Systevo Call Ackermann

    Material Specifications

    • Material
      • Leather

    Features

    • Features & Benefits
      • For Charging the DECT Phone Series D5 the Device Must be Taken Out of the Leather Bag
      • Leather Bag with Viewing Window to Protect Against Damage and Soiling of the DECT-Phone Series D5

    Applications & Compatibility

    • Compatibility
      • DECT Telephone Series D5

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell - Systevo Call Ackermann

    Material Specifications

    • Material
      • Leather

    Features

    • Features & Benefits
      • For Charging the DECT Phone Series D5 the Device Must be Taken Out of the Leather Bag
      • Leather Bag with Viewing Window to Protect Against Damage and Soiling of the DECT-Phone Series D5

    Applications & Compatibility

    • Compatibility
      • DECT Telephone Series D5

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell - Systevo Call Ackermann
    • Material : Leather
    • Industry : Healthcare
    • Features & Benefits : For Charging the DECT Phone Series D5 the Device Must be Taken Out of the Leather Bag|Leather Bag with Viewing Window to Protect Against Damage and Soiling of the DECT-Phone Series D5
    • Compatibility : DECT Telephone Series D5
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Leather case for DECT-telephone Series D5 - Datasheet
    application/pdf 29.27 KB
    11/4/2022
    29.27 KB
    Name
    Description
    File Size
    Date
    Size
    Leather case for DECT-telephone Series D5 - Datasheet
    application/pdf 29.27 KB
    11/4/2022
    29.27 KB
    Name
    Description
    File Size
    Date
    Size
    Leather case for DECT-telephone Series D5 - Datasheet
    29.27 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list