/content/sps/ca/en/search-results.html

    Central Components

    790D030 DECT Base Station

    For voice and data signal transfer (up to 4 parallel voice channels) between a base station and the mobile devices.

    Overview
    For voice and data signal transfer (up to 4 parallel voice channels) between a base station and the mobile devices. Data transfer and power supply of the base station are carried out using a two-wire connection (twisted pair cable) from the control card for the base stations (max. distance of 1000 m). Maximum transmission range: up to 50m indoors (based on the composition, structure and materials used) and up to 300 m outdoors. Base station is wired using the provided junction box. • 1 base station for up to 4 concurrent speech channels
    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list