Computer & Workstation Configuration
Systevo Workstation Mini System-Release V12 for max. 200 rooms
System-Workstation Mini, equipped with operating system Windows 10 IoT for configuration and call logging of a Systevo Call Ackermann nurse call system with max. 200 rooms, using system-release V12.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 765M430
System-Workstation Mini, equipped with operating system Windows 10 IoT for configuration and call logging of a Systevo Call Ackermann nurse call system with max. 200 rooms, using system-release V12. System license for max. 200 rooms required, depending on the system functions.
Optionally as an interface to third-party systems, such as DECT system.
Consisting of a high-quality mini system PC (24/7 operation) for wallmounting including interface (RS232, LAN), SSD, RAM.
Austattung der Anwendersoftware:
- Configuration tool Systevo Call for max. 200 rooms (IP devices are not supported)
- Allocation of the room configuration: Elektronic modules, room terminals, Systevo Touch IP in databus mode
- Definition of functions/parameters of the call system in accordance with DIN VDE 0834-1: 2016-06
- Set-up of the call types, call type groups, call type upgrades
- Set-up of the VoIP/SIP channel for mobile call querying via DECT/WIFI (separate license/SIP license req.)
- Configuration of input/output events for controlling external systems: Lights/blinds
- System management tools, database management system
- Network functions for system access
- Independant configurable services (zone concentration)
- Allocation of timed services
- Selection of call type groups for services
- Configuration of the volume of the acoustic call forwarding (day/night)
- Definition of target-oriented forwarding between wards (call types)
- Independant config. announcements
- Selection of targets f. announcements
- Fault monitoring and reporting (in accordance w. DIN VDE 0834-1:2016-06)
Optional software (License required):
- Messaging feature in conjunction with a wireless paging system (e.g. WIFI-/DECT-system or -PSA-
- Independant configurable addresses of receivers, for messages with the call type groups
- Definition of the display format for the messages to be transmitted
- Set-up of various services (e.g. day or night shift)
- Assignment of repetition times, acoustic call tones
Features
Minimum equipment:
- Compact housing for wall-mounting with adaptor (included)
- Mainboard: Quad-Core Celeron µP J4105 2.5 GHz or similar
- min. 8 GB RAM
- 1* Solid-State HDD (SSD) min. 240GB
- Displayport-interface
- 2* RS232, USB
- 2* LAN Ethernet (min 10/100 MBit)
- 24V DC power supply
- Windows 10IoT Basic
- Continuous operation: 24/7
Additional information
Only for the operation of a nurse call system in data bus mode.
No devices in IP mode/hybrid mode are supported.
EN 55022/55024/61000-3/60950-1
2004/108/EG, 2006/95/EG, 2005/32/EG
2003/95/EG, (EG)1275/2008
Product available from June 2021.
Accessories
765M44D Keyboard for Systevo Workstation/Server
Others
- Air humidity
- < 20 %
- Dimensions
- W: 254 mm H: 88 mm D: 220 mm
- Storage Temperature
- 0 °C ... 50 °C
- Rated voltage (V)
- 230 V AC
- Power Consumption
- 90 W Watt
- Ambient Temperature
- 10 °C ... 35 °C
- Weight
- approx. 3,2 kg
Others
- Air humidity
- < 20 %
- Dimensions
- W: 254 mm H: 88 mm D: 220 mm
- Storage Temperature
- 0 °C ... 50 °C
- Rated voltage (V)
- 230 V AC
- Power Consumption
- 90 W Watt
- Ambient Temperature
- 10 °C ... 35 °C
- Weight
- approx. 3,2 kg
- Air humidity : < 20 %
- Dimensions : W: 254 mm H: 88 mm D: 220 mm
- Storage Temperature : 0 °C ... 50 °C
- Rated voltage (V) : 230 V AC
- Power Consumption : 90 W Watt
- Ambient Temperature : 10 °C ... 35 °C
- Weight : approx. 3,2 kg
Please sign in to view part numbers available for purchase based on your account Sign In