Computer & Workstation Configuration
Systevo Workstation (230 VAC) System-Release V12 Standard
System Workstation for configuration, display, operation and logging for Systevo Call Ackermann, equipped with system release V12.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 765M440
System Workstation for configuration, display, operation and logging for Systevo Call Ackermann, equipped with system release V12.
System license required, depending on the system functions/size.Optionally as an interface to third-party systems, such as DECT system, fire detection system.
Comprised of a high-quality system computer with mouse, SSD, interfaces (RS232, LAN).
Equipped with user software with system release V12:
- Configuration tool Systevo Call Ackermann
- Allocation of the room configuration
- Definition of functions/parameters of the call system in accordance with DIN VDE 0834-1: 2016-06
- Set-up of the call types, call type groups, call type upgrades
- Set-up of the VoIP/SIP channel for mobile call querying via DECT/WIFI (separate license/SIP license required)
- Configuration of input/output events for controlling external systems: Light/blind/TV
- Setting of radio and TV channel
- System management tools, database management system
- Network functions for system accesses
- Freely configurable services (interconnection)
- Allocation of timed services
- Selection of call type groups for services
- Configuration of the volume of the acoustic call forwarding (day/night)
- Definition of target-oriented forwarding between stations (call types)
- Freely configurable announcement functions
- Selection of destinations for announcements
- Fault monitoring and reporting (in accordance with DIN VDE 0834-1: 2016-06)
- Graphic / tabular display of messages according to priority/call type/time
- Presence/call messages
- Access control via user ID (if necessary)
- Hyper-V database management system
Optional:
- Message transmission to a wireless messaging system (e.g. WIFI-/DECT system or Paging)
- Freely configurable recipient addresses for messages from groups of the call system
- Definition of the display format for the messages to be transmitted
- Set-up of various services (e.g. day, night service)
- Allocation of repetition times, acoustic call tones, etc.
Features
Minimum equipment:
- Universal housing, as desktop or installation frame for 19" rack
- Mainboard with Quad-Core µP J5005, 1.5/2.8 GHz or equivalent, min. 8 GB RAM
- 1* Solid-State HDD (SSD) min. 240 GB
- DisplayPort graphics card
- 2* RS232, USB
- 2* LAN Ethernet (min 10/100 MBit)
- Mouse
- Hardened operating system Windows 10 IoT Entry
- Backup/user software
- Support of max. 200 IP-devices
- Continuous operation: 24/7
Additional information
EN 55022/55024/61000-3/60950-1
2004/108/EC, 2006/95/EC, 2005/32/EC
2003/95/EC, Regulation (EC)1275/2008
Accessories
765M44D Keyboard for Systevo Workstation/Server
Others
- Operating voltage (A)
- 230 V
- Storage Temperature
- 0 °C ... 50 °C
- Dimensions
- W: 440 mm H: 230 mm D: 90 mm workstation
- Air humidity
- < 20 %
- Weight (kg)
- approx. 4,05 kg (workstation) kilogram
- Ambient Temperature
- 10 °C ... 35 °C
- Power Consumption
- 100 W max. Watt
Others
- Operating voltage (A)
- 230 V
- Storage Temperature
- 0 °C ... 50 °C
- Dimensions
- W: 440 mm H: 230 mm D: 90 mm workstation
- Air humidity
- < 20 %
- Weight (kg)
- approx. 4,05 kg (workstation) kilogram
- Ambient Temperature
- 10 °C ... 35 °C
- Power Consumption
- 100 W max. Watt
- Operating voltage (A) : 230 V
- Storage Temperature : 0 °C ... 50 °C
- Dimensions : W: 440 mm H: 230 mm D: 90 mm workstation
- Air humidity : < 20 %
- Weight (kg) : approx. 4,05 kg (workstation) kilogram
- Ambient Temperature : 10 °C ... 35 °C
- Power Consumption : 100 W max. Watt
Please sign in to view part numbers available for purchase based on your account Sign In