/content/sps/ca/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Computer & Workstation Configuration

    Halogen-free system cable, 100 m cable drum

    Halogen-free system cable (100 m bundle) for power supply, time multiplex and speech transmission, 6-core (2 x 2 x0.6 mm / 1 x 1.5 mm2).

    Overview

    Part Number: 89734AJ1

    Halogen-free system cable (100 m bundle) for power supply, time multiplex and speech transmission, 6-core (2 x 2 x 0.6 mm / 1 x 1.5 mm2).

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list