/content/sps/ca/en/search-results.html

    standalone call systems

    790P682 PAL + Alarm and Locator Pendant

    PAL+ alarm and location pendant with replaceable battery

    Overview
    Small portable alarm transmitter equipped with a locator receiver that can be worn in several ways for added safety and security. Activating the integrated alarm button sends an alarm to the A-TRAX or A-TRAX IP radio receiver, which forwards the alarm to the CMS for management. The alarm can then be displayed on various devices (such as Systevo DECT cordless phones) or via the web interface. The battery is constantly monitored. An alert is triggered if the battery level is low. The PAL+ alarm transmitter is IP67 rated (waterproof).
    Specifications

    Battery & Charging

    • Battery life expectancy
      • Approx. 2 years (Based on 100 Location Detections, 10 Alarms and Heartbeats per day)

    Dimensions & Weight

    • Weight (g)
      • 15
    • Dimensions
      • L: 35 mm H: 45.5 mm D: 13.6 mm

    Technical Specifications

    • Technology
      • Battery can be replaced by the user
      • Battery type: CR2430
      • Constant battery monitoring with low battery warning
      • Energy-saving mode
      • Location function (in combination with A-RFID terminals)
      • Manual or automatic alarms
      • Specific frequency designated and protected by the European Union for social alarms
      • Two-way radio
      • Water/dust tightness (IP67)
    • Frequency
      • 869.25 MHz

    Standards & Certifications

    • Protection Class
      • IP67

    Features

    • Includes
      • Elastic Bracelet and Cord
      • Medallion

    Others

    • Industry
      • Healthcare

    Battery & Charging

    • Battery life expectancy
      • Approx. 2 years (Based on 100 Location Detections, 10 Alarms and Heartbeats per day)

    Dimensions & Weight

    • Weight (g)
      • 15
    • Dimensions
      • L: 35 mm H: 45.5 mm D: 13.6 mm

    Technical Specifications

    • Technology
      • Battery can be replaced by the user
      • Battery type: CR2430
      • Constant battery monitoring with low battery warning
      • Energy-saving mode
      • Location function (in combination with A-RFID terminals)
      • Manual or automatic alarms
      • Specific frequency designated and protected by the European Union for social alarms
      • Two-way radio
      • Water/dust tightness (IP67)
    • Frequency
      • 869.25 MHz

    Standards & Certifications

    • Protection Class
      • IP67

    Features

    • Includes
      • Elastic Bracelet and Cord
      • Medallion

    Others

    • Industry
      • Healthcare
    • Battery life expectancy : Approx. 2 years (Based on 100 Location Detections, 10 Alarms and Heartbeats per day)
    • Weight (g) : 15
    • Technology : Battery can be replaced by the user|Battery type: CR2430|Constant battery monitoring with low battery warning|Energy-saving mode|Location function (in combination with A-RFID terminals)|Manual or automatic alarms|Specific frequency designated and protected by the European Union for social alarms|Two-way radio|Water/dust tightness (IP67)
    • Protection Class : IP67
    • Industry : Healthcare
    • Includes : Elastic Bracelet and Cord|Medallion
    • Frequency : 869.25 MHz
    • Dimensions : L: 35 mm H: 45.5 mm D: 13.6 mm
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list