/content/sps/ca/en/search-results.html

    standalone call systems

    790P681 PAT+ Alarm Pendant

    A small, portable alarm transmitter that can be worn in multiple ways to provide added safety and security.

    Overview
    Activating the integrated alarm button sends an alarm to the A-TRAX or A-TRAX IP radio receiver, which forwards the alarm to the CMS for management. The alarm can then be displayed on various devices (such as Systevo DECT cordless phones) or via the web interface. The battery is constantly monitored. An alert is triggered if the battery level is low. The PAT+ alarm transmitter is IP67 rated (waterproof). The user can replace the battery. It is essential that the battery is replaced correctly to maintain the device's water resistance.
    Specifications

    Battery & Charging

    • Battery life expectancy
      • 4 to 5 years (approx. 30,000 Alarms)

    Dimensions & Weight

    • Weight (g)
      • 15
    • Dimensions
      • L: 35 mm H: 45.5 mm D: 13.6 mm

    Technical Specifications

    • Technology
      • Constant battery monitoring with low battery warning
      • Manual or automatic alarms
      • Power saving mode
      • Specific frequency designated and protected by the European Union for social alarms
      • Two-way radio
      • User replaceable battery
      • Water/dust proof (IP67)
    • Frequency
      • 869.25 MHz

    Standards & Certifications

    • Protection Class
      • IP67

    Features

    • Includes
      • Elastic Bracelet and Cord
      • Medallion

    Others

    • Industry
      • Healthcare

    Battery & Charging

    • Battery life expectancy
      • 4 to 5 years (approx. 30,000 Alarms)

    Dimensions & Weight

    • Weight (g)
      • 15
    • Dimensions
      • L: 35 mm H: 45.5 mm D: 13.6 mm

    Technical Specifications

    • Technology
      • Constant battery monitoring with low battery warning
      • Manual or automatic alarms
      • Power saving mode
      • Specific frequency designated and protected by the European Union for social alarms
      • Two-way radio
      • User replaceable battery
      • Water/dust proof (IP67)
    • Frequency
      • 869.25 MHz

    Standards & Certifications

    • Protection Class
      • IP67

    Features

    • Includes
      • Elastic Bracelet and Cord
      • Medallion

    Others

    • Industry
      • Healthcare
    • Battery life expectancy : 4 to 5 years (approx. 30,000 Alarms)
    • Weight (g) : 15
    • Technology : Constant battery monitoring with low battery warning|Manual or automatic alarms|Power saving mode|Specific frequency designated and protected by the European Union for social alarms|Two-way radio|User replaceable battery|Water/dust proof (IP67)
    • Protection Class : IP67
    • Industry : Healthcare
    • Includes : Elastic Bracelet and Cord|Medallion
    • Frequency : 869.25 MHz
    • Dimensions : L: 35 mm H: 45.5 mm D: 13.6 mm
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list