/content/sps/ca/en/search-results.html

    standalone call systems

    790P661 A-TRAX Receiver IP

    IP alarm transceiver that receives and confirms alarms from Systevo Call Wireless portable wireless transmitters.

    Overview
    The A-TRAX-IP is connected via Ethernet to the CMS for direct transmission of alarms and messages to other system devices. The A-TRAX-IP is powered by PoE (802.3af) or by an independent power supply (not included). The A-TRAX-IP operates on the 869.250 MHz frequency, which is one of the frequencies reserved for social alarms by the European Union.
    Specifications

    Dimensions & Weight

    • Weight (g)
      • 120
    • Length (mm)
      • 110

    Technical Specifications

    • Technology
      • IP alarm transceiver that receives and confirms alarms from Systevo Call Wireless portable wireless transmitters. The A-TRAX-IP is connected via Ethernet to the CMS for direct transmission of alarms and messages to other system devices. The A-TRAX-IP is powered by PoE (802.3af) or by an independent power supply (not included). The A-TRAX-IP operates on the 869.250 MHz frequency, which is one of the frequencies reserved for social alarms by the European Union.
    • Interface 
      • Ethernet: 10/100 Mbps; RJ45 Port

    Operating Characteristics

    • Storage Temperature
      • 5 to 55 °C
    • Minimum storage temperature (°C)
      • 5

    Electrical Specifications

    • Power consumption (W)
      • 5
    • Power Supply
      • PoE (IEEE 802.3af compliant, Class 2, 3.84 to 6.49 W, Mode A & B) or 7.5 VDC / 0.45 A

    Features

    • Mounting
      • Wall

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Weight (g)
      • 120
    • Length (mm)
      • 110

    Technical Specifications

    • Technology
      • IP alarm transceiver that receives and confirms alarms from Systevo Call Wireless portable wireless transmitters. The A-TRAX-IP is connected via Ethernet to the CMS for direct transmission of alarms and messages to other system devices. The A-TRAX-IP is powered by PoE (802.3af) or by an independent power supply (not included). The A-TRAX-IP operates on the 869.250 MHz frequency, which is one of the frequencies reserved for social alarms by the European Union.
    • Interface 
      • Ethernet: 10/100 Mbps; RJ45 Port

    Operating Characteristics

    • Storage Temperature
      • 5 to 55 °C
    • Minimum storage temperature (°C)
      • 5

    Electrical Specifications

    • Power consumption (W)
      • 5
    • Power Supply
      • PoE (IEEE 802.3af compliant, Class 2, 3.84 to 6.49 W, Mode A & B) or 7.5 VDC / 0.45 A

    Features

    • Mounting
      • Wall

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    • Weight (g) : 120
    • Technology : IP alarm transceiver that receives and confirms alarms from Systevo Call Wireless portable wireless transmitters. The A-TRAX-IP is connected via Ethernet to the CMS for direct transmission of alarms and messages to other system devices. The A-TRAX-IP is powered by PoE (802.3af) or by an independent power supply (not included). The A-TRAX-IP operates on the 869.250 MHz frequency, which is one of the frequencies reserved for social alarms by the European Union.
    • Storage Temperature : 5 to 55 °C
    • Power consumption (W) : 5
    • Power Supply : PoE (IEEE 802.3af compliant, Class 2, 3.84 to 6.49 W, Mode A & B) or 7.5 VDC / 0.45 A
    • Mounting : Wall
    • Minimum storage temperature (°C) : 5
    • Length (mm) : 110
    • Interface  : Ethernet: 10/100 Mbps; RJ45 Port
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list