/content/sps/ca/en/search-results.html

    standalone call systems

    790P633 A-FA Ferrit Antenna

    The Ackermann A-FA 790P633 ferrite antenna is a key component for improving signal reception and transmission in real-time communication and location systems.

    Overview
    Ferrite antenna used with an A-RFID terminal to transmit the position ID code and identify exit doors or a specific point in a corridor. The A-FA is directly connected to the A-RFID terminal.
    Specifications

    Dimensions & Weight

    • Dimensions
      • L: 213 mm H: 23 mm D: 22 mm

    Electrical Specifications

    • Power Supply
      • Powered by C-A-RFID

    Features

    • Mounting
      • Wall
    • Includes
      • C-A-RFID

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • L: 213 mm H: 23 mm D: 22 mm

    Electrical Specifications

    • Power Supply
      • Powered by C-A-RFID

    Features

    • Mounting
      • Wall
    • Includes
      • C-A-RFID

    Others

    • Industry
      • Healthcare
    • Dimensions : L: 213 mm H: 23 mm D: 22 mm
    • Power Supply : Powered by C-A-RFID
    • Mounting : Wall
    • Industry : Healthcare
    • Includes : C-A-RFID
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list