/content/sps/ca/en/search-results.html

    software licenses

    83MM450 System Software Release V12

    System software for configuration, display, operation and logging for Systevo Call Ackermann, system release V11.

    Overview

    Part Number: 83MM450

    System software for configuration, display, operation and logging for Systevo Call Ackermann, system release V11.

    System license required, depending on the system functions/size.Optionally as an interface to third-party systems, such as DECT system, fire detection system.

    Equipped with user software with system release V11:

    • Configuration tool Systevo Call Ackermann
    • Allocation of the room configuration
    • Definition of functions/parameters of the call system in accordance with DIN VDE 0834-1: 2016-06
    • Set-up of the call types, call type groups, call type upgrades
    • Set-up of the VoIP/SIP channel for mobile call querying via DECT/WIFI (separate license/SIP license required)
    • Configuration of input/output events for controlling external systems: Light/blind/TV
    • Setting of radio and TV channel
    • System management tools, database management system
    • Network functions for system accesses
    • Freely configurable services (interconnection)
    • Allocation of timed services
    • Selection of call type groups for services
    • Configuration of the volume of the acoustic call forwarding (day/night)
    • Definition of target-oriented forwarding between stations (call types)
    • Freely configurable announcement functions
    • Selection of destinations for announcements
    • Fault monitoring and reporting (in accordance with DIN VDE 0834-1: 2016-06)
    • Graphic / tabular display of messages according to priority/call type/time
    • Presence/call messages
    • Access control via user ID (if necessary)
    • Output of the data on a printer

    Following Functions only in combination with a master station:

    • Call retrieval/, cancellation
    • Dialing up of rooms / making announcements to selected destinations
    • Entry and administration of patient data, incl. administration of the bed occupation (manual)

    Optional:

    • Message transmission to a wireless messaging system (e.g. WIFI-/DECT system or Paging)
    • Freely configurable recipient addresses for messages from groups of the call system
    • Definition of the display format for the messages to be transmitted
    • Set-up of various services (e.g. day, night service)
    • Allocation of repetition times, acoustic call tones, etc.

    Features
    • Minimum equipment of the hardware:
    • Universal housing, as desktop or installation frame for 19 rack
    • Mainboard with Quad-Core µP J19xx, 2 GHz or equivalent, min. 4 GB RAM
    • 1* Solid-State HDD (SSD) min. 128 GB
    • drive DVD+-RW, VGA graphics card
    • 4* RS232, 1* parallel, USB
    • 2* LAN Ethernet (min 10/100 MBit)
    • Mouse and keyboard, radio-controlled clock DCF-77
    • Hardened Windows operating system
    • Backup/user software
    • Continuous operation: 24/7
    Specifications

    Overview

    • Brand
      • Honeywell
    • Product Type
      • System Software V12

    Technical Specifications

    • Technical Data
      • System Software for Configuration. Display. Operation and Logging for Systevo Call Ackermann. System Release V11. System License Required. Depending on The System Functions/Size. Optionally as an interface to third-party systems. such as DECT system. fire detection system. Equipped with user software with system release V11. Configuration tool Systevo Call Ackermann. Allocation of the room configuration.

    Features

    • License Support
      • V12
    • Functions
      • Display
      • Operation and Logging for Systevo Call Ackermann
      • System Release V11
      • System Software for Configuration

    Applications & Compatibility

    • Compatibility
      • Systevo Call Ackermann

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell
    • Product Type
      • System Software V12

    Technical Specifications

    • Technical Data
      • System Software for Configuration. Display. Operation and Logging for Systevo Call Ackermann. System Release V11. System License Required. Depending on The System Functions/Size. Optionally as an interface to third-party systems. such as DECT system. fire detection system. Equipped with user software with system release V11. Configuration tool Systevo Call Ackermann. Allocation of the room configuration.

    Features

    • License Support
      • V12
    • Functions
      • Display
      • Operation and Logging for Systevo Call Ackermann
      • System Release V11
      • System Software for Configuration

    Applications & Compatibility

    • Compatibility
      • Systevo Call Ackermann

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Technical Data : System Software for Configuration. Display. Operation and Logging for Systevo Call Ackermann. System Release V11. System License Required. Depending on The System Functions/Size. Optionally as an interface to third-party systems. such as DECT system. fire detection system. Equipped with user software with system release V11. Configuration tool Systevo Call Ackermann. Allocation of the room configuration.
    • Product Type : System Software V12
    • License Support : V12
    • Industry : Healthcare
    • Functions : Display|Operation and Logging for Systevo Call Ackermann|System Release V11|System Software for Configuration
    • Compatibility : Systevo Call Ackermann
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list