patient room components
Systevo Bed Unit, with magnetic plug system, 2 control outputs
Systevo bed unit with magnetic plug system, 2 control outputs.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73091F
Systevo Bed Unit, to provide the suitable nurse call and domotic control funct. at the patient or resident bed.
Connection of a patient handset or authorised device for call initiation using the auto-release magnetic system socket.
By exceeding the predefined pulling force, the system plug is automatically disconnected from the bed unit to prevent mechanical damages (bed unit, cable).
Option: Bed intercom in combination with a multifunctional patient handset for communication with nursing staff.
Controlled by a superordinated room controller (IP) via the data bus (DBUS) or call input (I/O), such as a room terminal or a room electronic module. In data bus mode: connection of an ext. call unit to the call input (I/O).
Handsets are monitored by the bed units according the specifications of VDE 0834 using an interactive data bus.
The bed unit is equipped with 2 control outputs for managing up to 2 external sources.
Additional firmware licenses required to deploy new device functionalities.
Features
Equipment:
- 1 magnetic system socket for connection of multifunctional handset
- Galvanic isolation req. to control 3rd party device (acc. EN 60601.1.1)
Inputs / outputs:
- Power supply 24V DC
- Data bus (DBUS)
- Call input / output (I/O)
- 2 control outputs
- TV sound input, galvanic isolation required according to EN 60601.1.1
Features:
- Call triggering
- Control function for 2 ext. sources
- Control function for nurse call
- Configurable system funct. (Input)
Accessories:
- Cover plate, frame
Scope of delivery
Systevo Bed Unit, screw connection terminals
Accessories
88885F3 Cover plate Systevo bed unit with magnetic plug system design Systevo Call
88914A5 Frame single for 1 coverplate design Systevo Call
88914B5 Frame double for 2 coverplates design Systevo Call
88914C5 Frame triple for 3 coverplates design Systevo Call
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
Dimensions & Weight
- Weight (g)
- 90
- Dimensions
- W: 71 mm H: 71 mm D: 33 mm
Standards & Certifications
- Type Of Protection
- IP20 (When Installed Inclusive Suitable Cover Plate)
Electrical Specifications
- Operating voltage (A)
- 24 VDC +/- 10%
- Current consumption (mA)
- 50
Technical Specifications
- Mounting
- Flush (DIN 49073)
Applications & Compatibility
- For Use With
- Patient or Resident Bed
Features
- Features & Benefits
- 1 Magnetic System Socket for Connection of Multifunctional Handset
- 2 Control Outputs
- Call Input/Output (I/O)
- Call Triggering
- Configurable System Function (Input)
- Control Function for 2 Ext. Sources
- Control Function for Nurse Call
- Cover Plate and Frame
- Data Bus (DBUS)
- Galvanic Isolation Required According to En 60601.1.1
- Galvanic Isolation Required to Control 3rd Party Device (Acc. EN 60601.1.1)
- Power Supply 24 VDC
- TV Sound Input
Others
- Industry
- Healthcare
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
Dimensions & Weight
- Weight (g)
- 90
- Dimensions
- W: 71 mm H: 71 mm D: 33 mm
Standards & Certifications
- Type Of Protection
- IP20 (When Installed Inclusive Suitable Cover Plate)
Electrical Specifications
- Operating voltage (A)
- 24 VDC +/- 10%
- Current consumption (mA)
- 50
Technical Specifications
- Mounting
- Flush (DIN 49073)
Applications & Compatibility
- For Use With
- Patient or Resident Bed
Features
- Features & Benefits
- 1 Magnetic System Socket for Connection of Multifunctional Handset
- 2 Control Outputs
- Call Input/Output (I/O)
- Call Triggering
- Configurable System Function (Input)
- Control Function for 2 Ext. Sources
- Control Function for Nurse Call
- Cover Plate and Frame
- Data Bus (DBUS)
- Galvanic Isolation Required According to En 60601.1.1
- Galvanic Isolation Required to Control 3rd Party Device (Acc. EN 60601.1.1)
- Power Supply 24 VDC
- TV Sound Input
Others
- Industry
- Healthcare
- Ambient Temperature : 5 to 55°C
- Weight (g) : 90
- Type Of Protection : IP20 (When Installed Inclusive Suitable Cover Plate)
- Storage Temperature : -20 to 70°C
- Operating voltage (A) : 24 VDC +/- 10%
- Mounting : Flush (DIN 49073)
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : 5
- Industry : Healthcare
- For Use With : Patient or Resident Bed
- Features & Benefits : 1 Magnetic System Socket for Connection of Multifunctional Handset|2 Control Outputs|Call Input/Output (I/O)|Call Triggering|Configurable System Function (Input)|Control Function for 2 Ext. Sources|Control Function for Nurse Call|Cover Plate and Frame|Data Bus (DBUS)|Galvanic Isolation Required According to En 60601.1.1|Galvanic Isolation Required to Control 3rd Party Device (Acc. EN 60601.1.1)|Power Supply 24 VDC|TV Sound Input
- Dimensions : W: 71 mm H: 71 mm D: 33 mm
- Current consumption (mA) : 50
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In